/content/hbtbt/ae/en/search-results.html

Fire Alarm Control Panels

NFS-320 Fire Alarm Control Panel

The NFS-320 intelligent Fire Alarm Control Panel is part of the ONYX® Series of Fire Alarm Controls from NOTIFIER. In stand-alone or network configurations ONYX Series products meet virtually every application requirement.

Overview

The NFS-320 modular design makes system planning easier. The panel can be configured with just a few devices for small building applications, or networked with many devices to protect a large campus or a high-rise office block. Simply add additional peripheral equipment to suit the application. Wireless fire protection can be added with the SWIFT wireless gateway and devices.

For installations using NFS-320C, an optional ACM Series annunciator can be mounted in the same cabinet (up to 48 zones/points, order separately; see DN-60085). The standard, factory-assembled NFS-320 system includes one control panel mounted on chassis (120 V operation — ships with grounding cable, battery interconnect cables, and document kit) includes integral power supply mounted to the main circuit board; one primary display KDM-R2 keypad/display; and one cabinet for surface or semi-flush mounting. Purchase batteries separately. One or two option boards may be mounted inside the NFS-320 cabinet; additional option boards can be used in remote cabinets. (Non-English versions also available. NFS-320-SP, NFS-320-PO.)

Features & Benefits:
  • Powerful Boolean logic equations
  • Alarm Verification selection per point, with automatic counter
  • Presignal/Positive Alarm Sequence (PAS)
  • Silence inhibit and Auto Silence timer options
  • Certified for seismic applications when used with the appropriate seismic mounting kit
Certifications:
  • UL 864
  • UL 1076
  • UL 2572
  • ULC-S527-11
  • IBC 2012, IBC 2009, IBC 2006, IBC 2003, IBC 2000
  • ISO 9001 Certified
Reference Guides
Name
Description
File Size
Date
Size
ABS Certificate of Design Assessment for ONYX Series Panels
application/pdf 271.34 KB
5/11/2023
271.34 KB
ABS Confirmation of Product Type Approval NFS-320, NFS2-640
application/pdf 45.59 KB
5/11/2023
45.59 KB
Data Sheet
Name
Description
File Size
Date
Size
NFS-320SYS(E) Data Sheet
application/pdf 269.28 KB
3/9/2023
269.28 KB
Name
Description
File Size
Date
Size
NFS-320SYS(E) Data Sheet
application/pdf 269.28 KB
3/9/2023
269.28 KB
ABS Certificate of Design Assessment for ONYX Series Panels
application/pdf 271.34 KB
5/11/2023
271.34 KB
ABS Confirmation of Product Type Approval NFS-320, NFS2-640
application/pdf 45.59 KB
5/11/2023
45.59 KB
Name
Description
File Size
Date
Size
ABS Certificate of Design Assessment for ONYX Series Panels
271.34 KB
5/11/2023
ABS Confirmation of Product Type Approval NFS-320, NFS2-640
45.59 KB
5/11/2023
NFS-320SYS(E) Data Sheet
269.28 KB
3/9/2023