Fire Alarm Control Panels
NFS-320 Intelligent Addressable Fire Alarm Control Panel
The NFS-320 is engineered for small applications, establishing fire protection in seconds..
The NFS-320 and NFS-320R (Same as NFS-320 but in red enclosure) intelligent fire alarm control panels are part of NOTIFIER's UL listed ONYX Series. It's designed specifically for small applications with features that minimize installation time, enable faster response times, and simplify maintenance and usability.
Features & Benefits:- Fully field programmable
- Removable chassis design for easy installation and service
- Direct connect to NOTIFIER FirstCommand™ Emergency Communications System
- Networkable with NOTI-FIRE-NET and ONYXWorks compatible up to 200 nodes for NFN
- Optional IP or GSM Communicator
- Listings: Releasing, Mass Notification, Seismic Certified, Marine Approved
- Fully field programmable
- Removable chassis design for easy installation and service
- Direct connect to NOTIFIER FirstCommand™ Emergency Communications System
- Networkable with NOTI-FIRE-NET and ONYXWorks compatible up to 200 nodes for NFN
- Optional IP or GSM Communicator
- Listings: Releasing, Mass Notification, Seismic Certified, Marine Approved
Others
- Brand
- Notifier
- Product Type
- Control Panel
- ONYX
Others
- Brand
- Notifier
- Product Type
- Control Panel
- ONYX
- Brand : Notifier
- Product Type : Control Panel|ONYX