This site will be down for scheduled maintenance on Sunday, May 17th, from 1 AM to 11 AM EST (5:00 AM to 3:00 PM GMT, 6:00 AM to 4:00 PM CET and 10:30 AM to 8:30 PM IST). We appreciate your patience during this time.
    /content/hbtbt/ae/en/search-results.html

    Monitor Modules

    SWIFT Wireless Monitor Module - Notifier

    Discontinued

    Flash Scan Wireless Monitor modules is used to monitor devices with mechanical contact actuation. Includes a special cover with a built-in tamper magnet.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Flash Scan wireless monitor modules is intended for use with a wireless gateway to interface with a device having contacts used to signal status conditions. It is designed to provide an interface to contact devices such as security contacts, water flow switches, or manual call points. The input to the monitor module is non-latching and does not require a reset. The device has a panel controlled LED indicator. The monitor module must be within 3-feet of the monitored device when using field wiring or 20 feet in non-metallic conduit.

     Features & Benefits: 

    • Wireless installation
    • Class A mesh network
    • Addressable code wheels

    Certifications:

    • AS ISO 7240.25:2015
    • AS ISO 7240.18:2015
    • Compliant with ACMA Radiocommunications Class 2000 and Class 2002 National Rules
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER