/content/hbtbt/ae/en/search-results.html

    Control Modules

    10-Input Monitor Multimodule

    Ten Channel Input Module provides an interface with normally open contact devices. The supervised state: normal, open circuit fault or short circuit alarm is sent back to the control panel.

    Overview

    Ten Channel Input Module provides an interface with normally open contact devices. The supervised state: normal, open circuit fault or short circuit alarm is sent back to the control panel.

    In Opal Digital Protocol only one address is used for the entire multimodule with sub-addresses completing the remaining addresses. For compatibility with existing installations using Notifier CLIP Protocol, the first address is set from 01 to 90; the other modules are automatically assigned the next nine addresses; up to six unused addresses can be disabled by dip switch.

    Features & Benefits:
    • Uses Opal protocol (up to 159 addresses)
    • Individual Tri-colours LED indicators
    • Controllable Isolation
    • Unused addresses may be disabled
    • Rotary address switches
    • Class B operation
    • Removable plug–in terminal blocks
    Certifications:
    • 0905-CPR-191779 for EN 5417-18:2005+2007
    Specifications

    Others

    • Product Type
      • Input Module

    Others

    • Product Type
      • Input Module
    • Product Type : Input Module
    Others
    Name
    Description
    File Size
    Date
    Size
    MI-IM10-S2I Modul f�r den DXc - Ringbus
    application/pdf 571.89 KB
    5/14/2023
    571.89 KB
    NOTIFIER Interfaces Datasheet
    application/pdf 3.75 MB
    11/2/2023
    3.75 MB
    NFXI-MM10 Modul der Serie OPAL
    application/pdf 571.89 KB
    5/14/2023
    571.89 KB
    Name
    Description
    File Size
    Date
    Size
    MI-IM10-S2I Modul f�r den DXc - Ringbus
    application/pdf 571.89 KB
    5/14/2023
    571.89 KB
    NOTIFIER Interfaces Datasheet
    application/pdf 3.75 MB
    11/2/2023
    3.75 MB
    NFXI-MM10 Modul der Serie OPAL
    application/pdf 571.89 KB
    5/14/2023
    571.89 KB
    Name
    Description
    File Size
    Date
    Size
    MI-IM10-S2I Modul f�r den DXc - Ringbus
    571.89 KB
    5/14/2023
    NOTIFIER Interfaces Datasheet
    3.75 MB
    11/2/2023
    NFXI-MM10 Modul der Serie OPAL
    571.89 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    NFXI-MM10
    Multi-10 inputs Monitor Module with isolator, Notifier
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-mi-im10-s2i-10-input-monitor-multimodule-primaryimage-1
    NFXI-MM10
    Multi-10 inputs Monitor Module with isolator, Notifier
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-mi-im10-s2i-10-input-monitor-multimodule-primaryimage-1