/content/hbtbt/ae/en/search-results.html

    Control Modules

    500 Series Multiple Input and Output Modules: SC-6

    System Sensor multiple input and output modules are designed to meet a range of applications in which numerous single modules are used.

    Overview

    The design of the System Sensor 500 Series multiple input and output modules allows for installation ease and time savings The monitor and control modules can be used to supervise and activate sounders, strobes, door closers, pull stations, waterflow switches, conventional smoke detectors and more. The conventional zone interface module is ideal for retrofit applications to monitor zones of conventional two-wire detectors. Each module has its own address. Modules are addressed with easy-to-use rotary code switches. Provisions are included for disabling unused addresses. Up to two modules mount in a BB-2 enclosure with built-in chassis and up to six modules mount in a BB-6 enclosure with the CH-6 chassis. Wiring terminals are easily accessible for trouble-shooting purposes.

    The SC-6 Six Supervised Control module provides supervised monitoring of wiring to load devices that require an external power supply or amplifier to operate, such as horns, strobes, speakers or bells. Upon command from the control panel, the SC-6 will disconnect the supervision and connect the external power supply across the load device. The first module is addressed from 01 to 94, while the remaining modules are assigned to the next five higher addresses. Provisions are included for disabling a maximum of three unused modules. Each module has terminals for connection to an external supply circuit for powering devices on its notification appliance circuit. One or multiple power supplies or amplifiers may be used.

    Features & Benefits:
    • Removable 12 to 18 AWG plug-in terminal blocks
    • Individual LED indicators
    • Unused addresses may be disabled
    • Rotary address switches
    • Class A or B operation
    • Mount up to two modules in BB-2 enclosure (optional)
    • Mount up to six modules in BB-6 enclosure with CH-6 chassis (optional)
    • Mounting hardware included
    Certifications:
    • UL Listed S7305
    • ULC CS669
    • FM Approved
    • CSFM 7300-1653:0160
    • MSFM approved
    Specifications

    Others

    • Brand
      • System Sensor

    Others

    • Brand
      • System Sensor
    • Brand : System Sensor
    Others
    Name
    Description
    File Size
    Date
    Size
    Addressable Control Module Specification Engineering Specifications
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 833.22 KB
    11/28/2023
    833.22 KB
    System Sensor Loop Control Card, UL-Listed Document
    application/pdf 519.8 KB
    519.8 KB
    500 Series Multiple Input and Output Modules Datasheet
    application/pdf 392.78 KB
    5/14/2023
    392.78 KB
    ISO-6 UL Listing
    application/pdf 175.39 KB
    5/14/2023
    175.39 KB
    Intelligent Six Supervised Control Module Engineering Specs
    application/pdf 54.34 KB
    5/14/2023
    54.34 KB
    500 Series Multiple Input - Output Modules Datasheet
    application/pdf 372.07 KB
    8/10/2022
    372.07 KB
    SC-6 Six Supervised Control Module (UL)
    application/pdf 1.01 MB
    5/10/2023
    1.01 MB
    Isolator Load Rating Table
    application/pdf 38.09 KB
    2/17/2022
    38.09 KB
    SC-6 CAD Drawing
    image/vnd.dwg 73.27 KB
    4/28/2023
    73.27 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    SC-6A Six Supervised Control Module Installation Guide
    application/pdf 668.76 KB
    5/8/2023
    668.76 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    500 SeriesMultiple Input and Output Modules Datasheet
    application/pdf 156.25 KB
    5/14/2023
    156.25 KB
    500 Series Multiple Input and Output Modules Data Sheet
    application/pdf 357.42 KB
    5/14/2023
    357.42 KB
    Name
    Description
    File Size
    Date
    Size
    500 SeriesMultiple Input and Output Modules Datasheet
    application/pdf 156.25 KB
    5/14/2023
    156.25 KB
    Addressable Control Module Specification Engineering Specifications
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 833.22 KB
    11/28/2023
    833.22 KB
    System Sensor Loop Control Card, UL-Listed Document
    application/pdf 519.8 KB
    519.8 KB
    500 Series Multiple Input and Output Modules Data Sheet
    application/pdf 357.42 KB
    5/14/2023
    357.42 KB
    500 Series Multiple Input and Output Modules Datasheet
    application/pdf 392.78 KB
    5/14/2023
    392.78 KB
    ISO-6 UL Listing
    application/pdf 175.39 KB
    5/14/2023
    175.39 KB
    Intelligent Six Supervised Control Module Engineering Specs
    application/pdf 54.34 KB
    5/14/2023
    54.34 KB
    500 Series Multiple Input - Output Modules Datasheet
    application/pdf 372.07 KB
    8/10/2022
    372.07 KB
    SC-6 Six Supervised Control Module (UL)
    application/pdf 1.01 MB
    5/10/2023
    1.01 MB
    Isolator Load Rating Table
    application/pdf 38.09 KB
    2/17/2022
    38.09 KB
    SC-6 CAD Drawing
    image/vnd.dwg 73.27 KB
    4/28/2023
    73.27 KB
    SC-6A Six Supervised Control Module Installation Guide
    application/pdf 668.76 KB
    5/8/2023
    668.76 KB
    Name
    Description
    File Size
    Date
    Size
    Addressable Control Module Specification Engineering Specifications
    833.22 KB
    11/28/2023
    System Sensor Loop Control Card, UL-Listed Document
    519.8 KB
    500 Series Multiple Input and Output Modules Datasheet
    392.78 KB
    5/14/2023
    ISO-6 UL Listing
    175.39 KB
    5/14/2023
    Intelligent Six Supervised Control Module Engineering Specs
    54.34 KB
    5/14/2023
    500 Series Multiple Input - Output Modules Datasheet
    372.07 KB
    8/10/2022
    SC-6 Six Supervised Control Module (UL)
    1.01 MB
    5/10/2023
    Isolator Load Rating Table
    38.09 KB
    2/17/2022
    SC-6 CAD Drawing
    73.27 KB
    4/28/2023
    SC-6A Six Supervised Control Module Installation Guide
    668.76 KB
    5/8/2023
    500 SeriesMultiple Input and Output Modules Datasheet
    156.25 KB
    5/14/2023
    500 Series Multiple Input and Output Modules Data Sheet
    357.42 KB
    5/14/2023