Control Modules
Analog Input Device Control Card, 2 channel
Honeywell Analog Input Device Control Card with two thresholds that can be set through the panel keyboard. It can manage gas detection systems, level and temperature signal systems
Honeywell Analog Input Device Control Card has two thresholds that can be set through the panel keyboard. It can manage gas detection systems, as well as level and temperature signal systems. It can control all the 4-20 mA output transducers normally used for Explosive and Toxic Gas, Oxygen, Temperature and Level sensors. It is suitable for applications fault-tolerant SIL2 or SIL3 according to the norm IEC61508. It has two separate and independent channels. It has two separately settable alarm thresholds per channel.
Features & Benefits:- Internal logic management by micro-controller
- Communication management by FPGA
- Plastic pocket contains label indicating selected measuring scale
- Two separate and independent channels
- Can be hot-swapped
- IEC61508
Others
- Brand
- Honeywell Industrial Fire
- Product Type
- Analog Detection Card
Others
- Brand
- Honeywell Industrial Fire
- Product Type
- Analog Detection Card
- Brand : Honeywell Industrial Fire
- Product Type : Analog Detection Card