/content/hbtbt/ae/en/search-results.html

    Control Modules

    Analog Input Device Control Card-H-F4003

    Discontinued

    Analog input device control cards can control all the 4-20 mA output transducers normally used for explosive and toxic gas, oxygen, temperature and level sensors.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Analog input device control cards can control all the 4-20 mA output transducers normally used for explosive and toxic gas, oxygen, temperature and level sensors.

    Features & Benefits:
    • Suitable for applications fault-tolerant SIL2 and SIL3 in accordance with IEC 61508
    • Two separately settable alarm thresholds per channel
    • Communication management by FPGA
    • Internal logic management by micro-controller
    • SMD technology multilayer circuit
    Specifications

    Others

    • Brand
      • Honeywell Industrial Fire
    • Product Type
      • Analog Detection Card

    Others

    • Brand
      • Honeywell Industrial Fire
    • Product Type
      • Analog Detection Card
    • Brand : Honeywell Industrial Fire
    • Product Type : Analog Detection Card