Control Modules
AOM-2SF Addressable Relay Supervised Control Module
Addressable output supervised control modules allow a Gamewell-FCI® analog addressable fire alarm control panel (FACP) to switch an external power supply, such as a DC supply or audio amplifier (up to 80 Vrms), to notification appliances.
Addressable output supervised control modules allow a Gamewell-FCI® analog addressable fire alarm control panel (FACP) to switch an external power supply, such as a DC supply or audio amplifier (up to 80 Vrms), to notification appliances. Addressable output supervised control modules' notification appliance circuit (NAC) can be wired either Class A (Style Z) or Class B (Style Y). They also supervise the wiring to the connected loads and report their status to the panel as normal, open, or short circuit. The modules contain a panel-controlled LED.
Addressable output supervised control modules are designed for installation in the signaling line circuit of any Gamewell-FCI analog addressable FACP. The signaling line circuits of Gamewell-FCI analog addressable FACPs are designed to accommodate up to 159 modules per circuit. Addressable output supervised control modules are designed to mount in a 4-inch (10.16 cm) square junction box.
Features & Benefits:- Designed as a compact size to allow easy installation
- FM listed as suitable for a releasing device service
- Includes a bi-color LED that flashes green whenever the module is addressed and lights steady red upon activation*
- * Only the red LED is operative in panels that do not operate in Velociti® mode
- UL: S1949
- FM: 3023594
- MEA FDNY: 227-03-E Vol. IV
- CSFM: 7300-1703:0102
- ISO 9001 Certification
- Listed under UL® Standard 864 and UL2572 for Mass Notification
Others
- Brand
- Gamewell-FCI
- Product Type
- Control Module
Others
- Brand
- Gamewell-FCI
- Product Type
- Control Module
- Brand : Gamewell-FCI
- Product Type : Control Module
Others
Brochure
Data Sheet
Catalog
Please Sign In to view part numbers available for purchase based on your account