/content/hbtbt/ae/en/search-results.html

    Control Modules

    CMF-300-6 Six-Circuit Supervised Control Module

    Supervised control modules are 6-circuit and provide intelligent alarm systems with supervised monitoring of wiring to load devices that require an external power supply to operate, such as horns, strobes, or bells.

    Overview

    Supervised control modules are 6-circuit and provide intelligent alarm systems with supervised monitoring of wiring to load devices that require an external power supply to operate, such as horns, strobes, or bells. & These modules are intended for switching applications involving AC or DC which require wiring supervision. Upon command from the control panel, modules will disconnect the supervision and connect the external power supply across the load device.

    The first module is addressed from 01 to 154 (MS-9600 Series only) while the remaining modules are automatically assigned to the next five higher addresses. On an MS-9050UD, MS9200, or MS-9200UDLS, the addressing would be 01 to 94. The modules have terminals for connection to an external supply circuit for powering devices on their notification appliance circuit (NAC). One or multiple power supplies may be used. Provisions are included for disabling a maximum of three unused addresses.

    Each control module features a short circuit-protection monitor to protect the external power supply against short circuit conditions on the NAC. When an alarm condition occurs, the relay which connects the external supply to the NAC will not be allowed to close if a short circuit condition currently exists on the NAC. Additionally, an algorithm is incorporated to find shorts when the module is active. Control modules will close all circuits that are not shorted to find the NAC with the problem.

    Each module has panel-controlled green LED indicators. The panel can cause the LEDs to blink, latch on, or latch off. The SYNC-1 accessory card provides the & control module with additional functionality. The control module is compatible with System Sensor®, SpectrAlert®, and SpectrAlert Advance audio/visual devices.

    Features & Benefits:
    • Six addressable Style B (Class B) or three addressable Style D (Class A) outputs that function as notification appliance/telephone circuits
    • Removable 18 AWG (0.821 mm²) to 12 AWG (3.31 mm²) & plug-in terminal blocks
    • Status indicators for each point
    • Unused addresses may be disabled
    • Rotary address switches
    • LiteSpeed® or CLIP operation
    • Optional SYNC-1 accessory card for SpectrAlert and SpectrAlert Advance devices
    • Mount one or two modules in a BB-2F cabinet (optional)
    • Mount up to six modules on a CHS-6 chassis in a BB-6F or BB-25 cabinet (optional)
    • Mounting hardware included
    Certifications:
    • UL Listed: S2424
    • ULC Listed: S2424
    • MEA Listed: 55-02-E/ 226-03-E (SYNC-1)
    • FM Approved (Local Protective Signaling)
    • CSFM: 7300-0075:0205, 7300-1209:0219 (SYNC-1)
    • Maryland State Fire Marshal: Permit # 2106 (CMF-300-6)
    Specifications

    Others

    • Product Type
      • Control Module
    • Brand
      • Fire-Lite

    Others

    • Product Type
      • Control Module
    • Brand
      • Fire-Lite
    • Product Type : Control Module
    • Brand : Fire-Lite
    Others
    Name
    Description
    File Size
    Date
    Size
    SLC Wiring Manual (Fire-Lite)
    application/pdf 3.04 MB
    4/17/2023
    3.04 MB
    CRF-300-6 relay module, CMF-300-6 supervising control module and MMF-300-10 input monitor module Listing
    application/pdf 164.57 KB
    5/14/2023
    164.57 KB
    CMF-300-6 Control Module Drawing
    image/vnd.dwg 78.05 KB
    4/28/2023
    78.05 KB
    Fire-Lite SLC Wiring Manual
    application/pdf 24.75 KB
    7/18/2022
    24.75 KB
    SWIFT Control Unit, Accessories, and System Listing
    application/pdf 28.4 KB
    7/18/2022
    28.4 KB
    Lite-Configurator 2.5 Readme File
    application/pdf 205.08 KB
    4/25/2023
    205.08 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Isolator Load Rating Table Brochure
    application/pdf 38.09 KB
    8/9/2023
    38.09 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    CMF-300-6 Six Supervised Control Module Installation Document
    application/pdf 1.55 MB
    5/8/2023
    1.55 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    New Addressable Devices & Detector Sensitivity Supplement
    application/pdf 39.96 KB
    5/11/2023
    39.96 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    HPFF8, HPFF8CM, HPFF8E, HPFF8CME NAC Expander-Power Supply Data Sheet
    application/pdf 173.51 KB
    5/14/2023
    173.51 KB
    FL-PS6(C) & FL-PS10(C) 6 Amp and 10 Amp, 24 Volt Remote Power Supplies Data Sheet
    application/pdf 135.02 KB
    5/14/2023
    135.02 KB
    CMF-300-6(A) Six Circuit Supervised Control Module and SYNC-1 Accessory Card Data Sheet
    application/pdf 711.29 KB
    3/9/2023
    711.29 KB
    Name
    Description
    File Size
    Date
    Size
    Isolator Load Rating Table Brochure
    application/pdf 38.09 KB
    8/9/2023
    38.09 KB
    SLC Wiring Manual (Fire-Lite)
    application/pdf 3.04 MB
    4/17/2023
    3.04 MB
    CRF-300-6 relay module, CMF-300-6 supervising control module and MMF-300-10 input monitor module Listing
    application/pdf 164.57 KB
    5/14/2023
    164.57 KB
    CMF-300-6 Control Module Drawing
    image/vnd.dwg 78.05 KB
    4/28/2023
    78.05 KB
    CMF-300-6 Six Supervised Control Module Installation Document
    application/pdf 1.55 MB
    5/8/2023
    1.55 MB
    HPFF8, HPFF8CM, HPFF8E, HPFF8CME NAC Expander-Power Supply Data Sheet
    application/pdf 173.51 KB
    5/14/2023
    173.51 KB
    FL-PS6(C) & FL-PS10(C) 6 Amp and 10 Amp, 24 Volt Remote Power Supplies Data Sheet
    application/pdf 135.02 KB
    5/14/2023
    135.02 KB
    New Addressable Devices & Detector Sensitivity Supplement
    application/pdf 39.96 KB
    5/11/2023
    39.96 KB
    Fire-Lite SLC Wiring Manual
    application/pdf 24.75 KB
    7/18/2022
    24.75 KB
    SWIFT Control Unit, Accessories, and System Listing
    application/pdf 28.4 KB
    7/18/2022
    28.4 KB
    Lite-Configurator 2.5 Readme File
    application/pdf 205.08 KB
    4/25/2023
    205.08 KB
    CMF-300-6(A) Six Circuit Supervised Control Module and SYNC-1 Accessory Card Data Sheet
    application/pdf 711.29 KB
    3/9/2023
    711.29 KB
    Name
    Description
    File Size
    Date
    Size
    SLC Wiring Manual (Fire-Lite)
    3.04 MB
    4/17/2023
    CRF-300-6 relay module, CMF-300-6 supervising control module and MMF-300-10 input monitor module Listing
    164.57 KB
    5/14/2023
    CMF-300-6 Control Module Drawing
    78.05 KB
    4/28/2023
    Fire-Lite SLC Wiring Manual
    24.75 KB
    7/18/2022
    SWIFT Control Unit, Accessories, and System Listing
    28.4 KB
    7/18/2022
    Lite-Configurator 2.5 Readme File
    205.08 KB
    4/25/2023
    Isolator Load Rating Table Brochure
    38.09 KB
    8/9/2023
    CMF-300-6 Six Supervised Control Module Installation Document
    1.55 MB
    5/8/2023
    New Addressable Devices & Detector Sensitivity Supplement
    39.96 KB
    5/11/2023
    HPFF8, HPFF8CM, HPFF8E, HPFF8CME NAC Expander-Power Supply Data Sheet
    173.51 KB
    5/14/2023
    FL-PS6(C) & FL-PS10(C) 6 Amp and 10 Amp, 24 Volt Remote Power Supplies Data Sheet
    135.02 KB
    5/14/2023
    CMF-300-6(A) Six Circuit Supervised Control Module and SYNC-1 Accessory Card Data Sheet
    711.29 KB
    3/9/2023