Control Modules
CRF-300-6 Relay Control Module
CRF-300-6 relay control modules provide intelligent fire alarm systems with six Form C relays.
CRF-300-6 relay control modules provide intelligent fire alarm systems with six Form C relays. The first module is addressed from 1 to 154 while the remaining modules are automatically assigned to the next five higher addresses. Provisions are included for disabling a maximum of three unused modules.
A single isolated set of dry relay contacts is provided for each module address, which is capable of being wired for either a normally open or normally closed operation. They allow the control panel to switch these contacts on command. No supervision is provided for the controlled circuits. These modules also feature panel-controlled green LED indicators, which can cause the LEDs to blink, latch on, or latch off.
Features & Benefits:- Six addressable Form C relay contacts
- Removable 18 AWG (0.9 mm²) to 12 AWG (3.25 mm²) plug-in terminal blocks
- Status indicators for each point
- Unused addresses may be disabled
- Rotary address switches
- LiteSpeed® or CLIP operation
- Mounting hardware included
- UL Listed: S2424
- MEA Listed: 55-02-E
- CSFM: 7300-0075:0205
- Maryland State Fire Marshall: Permit # 2099
- FM Approved (Light Protective Signaling Only)
Others
- Product Type
- Control Module
- Brand
- Fire-Lite
Others
- Product Type
- Control Module
- Brand
- Fire-Lite
- Product Type : Control Module
- Brand : Fire-Lite