/content/hbtbt/ae/en/search-results.html

    Control Modules

    CRRS-MODA Reversing Relay/Synchronization Module

    CRRS-MODA reversing relay/synchronization modules enhance the operation of 2- and 4-wire System Sensor® i³™ Series detectors equipped with a sounder.

    Overview

    CRRS-MODA reversing relay/synchronization modules enhance the operation of 2- and 4-wire System Sensor® i³™ Series detectors equipped with a sounder. They have a design that is flexible to accommodate virtually any application and can be used with either bell/alarm, alarm relay, or notification appliance circuit (NAC) outputs. The modules also have a field-selectable switch that accommodates both coded and continuous alarm signals.

    Features & Benefits:
    • Compatible with 2- and 4-wire i3 detectors equipped with a sounder
    • Activates all i3 sounders on a loop when one alarms
    • Synchronizes all i3 sounders on the loop for a clear alarm signal
    • Compatible with bell/alarm, alarm relay, or NAC outputs
    • Field-selectable switch to accommodate both coded and continuous alarm signals
    • Allows i3 detector silencing from the panel or keypad
    • Operates on 12 and 24V systems
    • Simplifies connections with quick connect harness and color-coded wires
    Certifications:
    • ULC Listed