/content/hbtbt/ae/en/search-results.html

    Control Modules

    Extension modules IQ8Control

    Extension modules IQ8Control for additional functions and module slots.

    Overview

    Operating panel card is used in fire alarm computer. The operating module control card is required for activating the indicating and operating panel card (A/B card) on the hinged frame. A fire alarm control panel will accommodate one operating panel control card. The operating panel control card is fitted at slot no. 7 on the backplane bus board. A ribbon cable of 15 cm in length is used for connection to the indicating and operating panel card on the hinged frame.

    Features & Benefits:
    • Easy installation
    • Less maintenance
    Certifications:
    • VdS
    Specifications

    Others

    • Brand
      • Esser

    Others

    • Brand
      • Esser
    • Brand : Esser
    Product Number
    Part Number
    Description
    Add to list
    772477
    Peripheral module with 1 additional micro module slot
    782426
    Power supply module (802426)
    782481
    Control Panel Module, Basic Module, IQ8Control C FACP
    782482
    Control Panel Module, Basic Module, IQ8Control M FACP