Control Modules
F4001 Analog Input Device Control Card
Honeywell F4001 Analog Input Device Control Card has one 4-21 mA analog input card, with two thresholds that can be set through the panel keyboard. It can manage gas detection systems, as well as level and temperature signal systems.
Honeywell F4001 Analog Input Device Control Card has one 4-21 mA analog input card, with two thresholds that can be set through the panel keyboard. It can manage gas detection systems, as well as level and temperature signal systems. It can control all the 4-20 mA output transducers normally used for Explosive and Toxic Gas, Oxygen, Temperature and Level sensors. It is suitable for applications fault-tolerant SIL2 or SIL3 according to the norm IEC61508.
It has automatic self-testing after every 10 seconds. It has communication management by FPGA. It has internal logic management by micro-controller.
Features & Benefits:- Redundant
- Can be hot-swapped
- 0-999 display reads engineered values
- LED bar shows signal trend
- Automatic self-testing every 10 seconds
- Communication management by FPGA
- IEC61508
Others
- Brand
- Honeywell Industrial Fire
Others
- Brand
- Honeywell Industrial Fire
- Brand : Honeywell Industrial Fire
Others
Please Sign In to view part numbers available for purchase based on your account