Control Modules
F4002 Analog Input Device Control Card
Honeywell F4002 Analog Input Device Control Card is two 4-21 mA analog input card, with two thresholds that can be set through the panel keyboard
Honeywell F4002 Analog Input Device Control Card is two 4-21 mA analog input card, with two thresholds that can be set through the panel keyboard. It can control all the 4-20 mA output transducers normally used for explosive and toxic gas, oxygen, temperature and level sensors. It is suitable for applications fault-tolerant SIL2 and SIL3 in accordance with IEC 61508. It has two separate and independent channels.
It has two separately settable alarm thresholds per channel. It has transparent plastic pockets to contain labels indicating selected measuring scale. Its Communication is managed by FPGA.
Features & Benefits:- Two separate and independent channels
- Two separately settable alarm thresholds per channel
- Two 0-999 displays read engineered values
- Two 4-21 mA inputs
- Communication management by FPGA
- Internal logic management by micro-controller
- IEC 61508
Others
- Brand
- Honeywell Industrial Fire
Others
- Brand
- Honeywell Industrial Fire
- Brand : Honeywell Industrial Fire
Others
Please Sign In to view part numbers available for purchase based on your account