/content/hbtbt/ae/en/search-results.html

    Control Modules

    F4003 Analog Input Device Control Card

    Honeywell F4003 Analog Input Device Control Card is eight 4-21 mA analog input card, with two thresholds that can be set through the panel keyboard

    Overview

    Honeywell F4003 Analog Input Device Control Card is eight 4-21 mA analog input card, with two thresholds that can be set through the panel keyboard. It can control all the 4-20 mA output transducers normally used for explosive and toxic gas, oxygen, temperature and level sensors. It is suitable for applications fault-tolerant SIL2 and SIL3 in accordance with IEC 61508.

    It has eight separate and independent detection channels. It has two separately settable alarm thresholds per channel. Its internal logic is managed by micro-controller. It has SMD technology multilayer circuit.

    Features & Benefits:
    • Redundant
    • Can be-hot swapped
    • Eight separate and independent detection channels
    • Repetition of 4-20 mA inputs on Modbus RTU
    • Communication management by FPGA
    • Internal logic management by micro-controller
    Certifications:
    • IEC 61508
    Specifications

    Others

    • Brand
      • Honeywell Industrial Fire

    Others

    • Brand
      • Honeywell Industrial Fire
    • Brand : Honeywell Industrial Fire
    Others
    Name
    Description
    File Size
    Date
    Size
    F4003 8-Analog Input Device Control Card Data Sheet
    application/pdf 564.51 KB
    8/4/2023
    564.51 KB
    Name
    Description
    File Size
    Date
    Size
    F4003 8-Analog Input Device Control Card Data Sheet
    application/pdf 564.51 KB
    8/4/2023
    564.51 KB
    Name
    Description
    File Size
    Date
    Size
    F4003 8-Analog Input Device Control Card Data Sheet
    564.51 KB
    8/4/2023
    Product Number
    Part Number
    Description
    Add to list
    F4003
    EN ANALOG DET. CARD 8 INPUTS
    F4003-2
    Analog Input Device Control Card, 8 Analog Inputs, 4-20mA, CCT3R1 Double Plug Cable