Control Modules
F7009 Analog Addressable Device Control Card
Honeywell F7009 Analog Addressable Device Control Card is for addressable devices that require APOLLO DISCOVERY and XP95 protocols
Honeywell F7009 Analog Addressable Device Control Card is for addressable devices that require APOLLO DISCOVERY and XP95 protocols. With these protocols a wide range of fire detectors, pushbuttons, optic-acoustic signalling and input/command modules are available. Through two connection and feeder cables, the card communicates with all devices connected on the loop, periodically polling them or receiving calls (interrupt) from the devices that have detected a status variation.
Alarming occurs after the information has been processed, through specific algorithms for the devices; e.g. smoke detectors can provide dynamic alarm thresholds that adjust themselves to compensate for optic sensing element contamination. It has periodical functionality of self-testing of card and all connected devices.
Features & Benefits:- Non redundant
- Can be hot-swapped
- 127 multichannel addresses
- Loop connection (farthest point at 1500 meters)
- Detector sensitivity selectable during the configuration of the panel
- Sensors and interface units XPander
- Periodical functionality self-testing of card and all connected devices