Control Modules
F7010 Addressable Device Control Card
Honeywell F7010 Addressable Device Control Card is used with System Sensor Protocol for which pushbuttons, command modules, and managing modules are available
Honeywell F7010 Addressable Device Control Card is used with System Sensor Protocol for which Smoke, temperature, combined detectors, pushbuttons, command modules, and managing modules are available with this protocol. It is able to control devices certified according to EN 54-7 e EN 54-9 (CPD). It has periodical functionality of self-testing of card and all connected devices. It has SMD technology multilayer circuit. It can be hot swapped. It can have 99 addresses for sensors and 99 addresses for modules.
Features & Benefits:- Loop connection (farthest point at 1500 meters)
- Detector sensitivity selectable on 5 or 9 levels
- Able to control devices certified according to EN 54-7 e EN 54-9 (CPD)
- Smoke, flame, temperature sensors
- Combined detectors (smoke/temperature)
- Multi element combined detectors (smoke/temperature/CO/flame)
Please Sign In to view part numbers available for purchase based on your account