/content/hbtbt/ae/en/search-results.html

    control modules

    Gent Vigilon Compact Loop Card

    The Gent COMPACT-LPCs are loop cards for use with the Gent Vigilon Compact fire alarm control panel.

    Overview

    The Gent COMPACT-LPC is a single loop card for use with the Gent Vigilon Compact fire alarm control panel. This loop card allows the addition of an additional loop circuit onto a Gent Vigilon Compact fire alarm panel. The Gent Vigilon Compact Panel has a maximum capacity of 2 loop cards.

    Features & Benefits:
    • Increased capacity for loop powered devices including the new EN54-23 visual alarm devices
    • Supports longer loop lengths up to 2km
    • Loop current increased to 800mA when used with the latest S-Quad and S-Cubed devices
    • PC based diagnostic tool to ensure optimum system integrity Benefits
    • Improved efficiency with 2 times more alarm power with no loss of standby
    • Supports up to 100 S-Quad SensorSounder-VADs certified to EN54-23
    • Supports the upgrade of existing Vigilon installations
    Certifications:
    • EN54-23
    • VADs certified
    Specifications

    Others

    • Brand
      • Farenhyt
    • Product Type
      • Card

    Others

    • Brand
      • Farenhyt
    • Product Type
      • Card
    • Brand : Farenhyt
    • Product Type : Card