Control Modules
Line Control Card
Honeywell Line Control Card has eight 500 mA outputs and it is particularly suitable for handling automatic fire extinguishing systems, where it can be utilized to control extinguishing agent release and directional valves.
Honeywell Line Control Card has eight 500 mA outputs. It is particularly suitable for handling automatic fire extinguishing systems, where it can be utilized to control extinguishing agent release and directional valves, or to activate visual-audible alarm devices. It suitable for applications fault-tolerant SIL2 and SIL3 in accordance with IEC 61508.
The card is protected against short circuit, so it is suitable to protect capacitive loads with peak current higher than the nominal value. It has software-configurable output behaviour.
Features & Benefits:- Redundant
- Can be hot-swapped
- Suitable for applications fault-tolerant SIL2 and SIL3 in accordance with IEC 61508
- Temperature testing of DMOS and electronic components
- Communication management by FPGA
- Internal logic management by micro-controller
- IEC 61508