/content/hbtbt/ae/en/search-results.html

    Control Modules

    NC-100 Addressable Control Module

    Notifier's NC-100 Addressable Control Modules provide NOTIFIER’s FireWarden Series intelligent control panels a supervised Class B of Class A circuit for Notification Appliances.

    Overview

    Honeywell introduces Notifier NC-100 Addressable Control Modules which provides NOTIFIER’s FireWarden Series intelligent control panels a supervised Class B (Style Y) of Class A (Style Z) circuit for Notification Appliances (horns, strobes, etc.). Addressability allows the NC-100(A) to be activated, either manually or through panel programming, on a select (zone or area of coverage) basis.

    Features & Benefits:
    • Built-in type identification automatically identifies these devices to the control panel
    • Internal circuitry powered directly by two-wire SLC loop
    • Integral LED “blinks” when communicating, and turns on steady when activated
    • EMF High noise immunity (/RFI)
    • The NC-100(A) may be used to switch 24-volt NAC power
    • Wide viewing angle of LED
    • SEMS screws with clamping plates for wiring ease
    Certifications:
    • CSFM approved: file 7300-0028:230
    • CSFM approved: file 7300-0028:230
    • FM approved
    • FM approved
    • MEA approved: file 72-01-E Vol. 2
    • MEA approved: file 72-01-E Vol. 2
    • UL/ULC Listed: file S635
    • UL/ULC Listed: file S635
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    NC-100(A) Data Sheet
    application/pdf 82.42 KB
    5/14/2023
    82.42 KB
    NC-100R(A) Data Sheet
    application/pdf 79.24 KB
    3/22/2023
    79.24 KB
    Name
    Description
    File Size
    Date
    Size
    NC-100(A) Data Sheet
    application/pdf 82.42 KB
    5/14/2023
    82.42 KB
    NC-100R(A) Data Sheet
    application/pdf 79.24 KB
    3/22/2023
    79.24 KB
    Name
    Description
    File Size
    Date
    Size
    NC-100(A) Data Sheet
    82.42 KB
    5/14/2023
    NC-100R(A) Data Sheet
    79.24 KB
    3/22/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list