Control Modules
Network Peripheral Base
Notifier offers Network Peripheral Base with 8/16 inputs and 8/16 outputs. The network peripheral base special functions available is battery and power control.
Network peripheral with 8/16 inputs and 8/16 outputs without communication module. It is possible to equip IND-8/16 base with modules. FTT10A (Lon Works bus), 485-IG (485 galvanically isolated bus) and 485 (485 polarized bus) depending on the requirements of the plant.
Network peripheral base special functions available are battery and power control. Signalling of communication fault on output 8 other information available in the section Installation.
Features & Benefits:- Battery and power control
- Signalling of communication fault on output 8 other information available in the section Installation.
- EN ISO 9001:2000