/content/hbtbt/ae/en/search-results.html

    Control Modules

    Ring card with 2 standard rings to extend the fire alarm control panel

    Dual Loop Module Kits by Notifier PCB for additional 2 loops, and plug in cable connector with Max. three modules perpanel also Maximum of 512input devices per panelusing standard LIBs.

    Overview

    Conventional fire alarm panels

    Features & Benefits:
    • Configurable day/night sensitivity adjustment
    • Addressable device LED blink control
    • Automatic or Manual “Loop Learn” options
    • Automatic device “high test” at configured time of day
    • System Wide project configuration for multi-panel systems
    • Platform for multiple product support
    Certifications:
    • EN54 Teile 2 und 4
    Specifications

    Others

    • Product Type
      • Module
    • Brand
      • NOTIFIER

    Others

    • Product Type
      • Module
    • Brand
      • NOTIFIER
    • Product Type : Module
    • Brand : NOTIFIER
    Others
    Name
    Description
    File Size
    Date
    Size
    NF 3000 Modulare Brandmelderzentrale
    application/pdf 51.12 KB
    5/10/2023
    51.12 KB
    002-303 Kompaktzentrale
    application/pdf 51.12 KB
    5/10/2023
    51.12 KB
    NF 5000 Modulare Brandmelderzentrale
    application/pdf 51.12 KB
    5/14/2023
    51.12 KB
    002-458 Kompaktzentrale
    application/pdf 51.12 KB
    5/14/2023
    51.12 KB
    Name
    Description
    File Size
    Date
    Size
    NF 3000 Modulare Brandmelderzentrale
    application/pdf 51.12 KB
    5/10/2023
    51.12 KB
    002-303 Kompaktzentrale
    application/pdf 51.12 KB
    5/10/2023
    51.12 KB
    NF 5000 Modulare Brandmelderzentrale
    application/pdf 51.12 KB
    5/14/2023
    51.12 KB
    002-458 Kompaktzentrale
    application/pdf 51.12 KB
    5/14/2023
    51.12 KB
    Name
    Description
    File Size
    Date
    Size
    NF 3000 Modulare Brandmelderzentrale
    51.12 KB
    5/10/2023
    002-303 Kompaktzentrale
    51.12 KB
    5/10/2023
    NF 5000 Modulare Brandmelderzentrale
    51.12 KB
    5/14/2023
    002-458 Kompaktzentrale
    51.12 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    020-588
    Dual Loop Module Kit, 230V, 5A, 50Hz
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-dual-loop-module-kit-primaryimage
    020-588
    Dual Loop Module Kit, 230V, 5A, 50Hz
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-dual-loop-module-kit-primaryimage