/content/hbtbt/ae/en/search-results.html

    Control Modules

    Silencing Module

    Silencing Modules by System Sensor are designed for use on compatible fire alarm panels with 24V DC audible signals or speakers, without the need for separate power to the modules.

    Overview

    System Sensor Canada’s CIM/CSM modules are designed for use on compatible fire alarm panels with 24VDC audible signals or speakers, without the need for separate power to the modules. The CSM-1A silencing module is designed to provide a means to silence signals / speakers that are connected to it during an alarm condition for up to 10 minutes. The CIM/CSM modules are designed to be used in applications where there is a requirement to provide isolation from the corridor to the suite.

    Features & Benefits:
    • Operates From 24VDC or 25/70VRMS Signal Circuits
    • Built-in Short Circuit Isolation
    • Supervised Signal / Speaker Circuits
    • Jumper Selectable for Speakers or 24VDC Signals
    • Mounts on 4” Square. Junction Box or SMB500 Surface Box
    • Visible Alarm LED
    • Short Circuit LED for Each Suite
    • 10 Minute Signal Silence Pushbutton on CSM-1A
    Certifications:
    • ULC Listing