/content/hbtbt/ae/en/search-results.html

    Control Modules

    Velociti® Series Addressable Audio Evacuation Module

    Discontinued

    Velociti® Series addressable audio evacuation modules control the communications between the command center and the telephone jacks/warden stations.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Velociti® Series addressable audio evacuation modules control the communications between the command center and the telephone jacks/warden stations. Wiring to individual telephone jacks and handsets is supervised and may be configured as 2-wire (Class B) or fault tolerant (Class A). Status is reported to the panel as normal, trouble, or telephone. The modules contain a panel-controlled LED indicator.

    Addressable audio evacuation modules are installed in the signaling line circuit (SLC) of the Gamewell-FCI® emergency voice evacuation systems. Addressable audio evacuation modules are designed to fit into a 4-inch (10.16 cm) square junction box. The Velociti® Series use a communication protocol that substantially increases the speed of communication between the SLC devices and certain Gamewell-FCI analog addressable fire alarm controls. These devices operate in a grouped fashion. If one of the devices in the group has a status change, the panel’s microprocessor stops the group poll and concentrates on the single device. The net result is a superior response speed up to five times greater than earlier designs.

    Features & Benefits:
    • Listed under UL® Standard UL 864 and UL2572 for mass notification
    • Designed as a compact size to allow easy installation
    • Includes a bi-color LED that flashes green whenever the module is addressed, and lights steady red upon activation*
    • * Only the red LED is operative in panels that do not operate in Velociti mode
    Certifications:
    • UL: S1949, 2572 for Mass Notification
    • FM: 3023594
    • MEA FDNY: 227-03-E, Vol. IV
    • CSFM: 7300-1703:0107
    • ISO 9001 Certification
    Specifications

    Others

    • Brand
      • Gamewell-FCI
    • Product Type
      • Audio Evacuation Module

    Others

    • Brand
      • Gamewell-FCI
    • Product Type
      • Audio Evacuation Module
    • Brand : Gamewell-FCI
    • Product Type : Audio Evacuation Module