/content/hbtbt/ae/en/search-results.html

Control Modules

XP6-C Six Circuit Supervised Control Module

XP6-C is six circuit supervised control module which provides intelligent alarm systems with supervised monitoring of wiring to load devices that require an external power supply to operate such as horns, strobes or bells.

Overview
XP6-C is six circuit supervised control module which provides intelligent alarm systems with supervised monitoring of wiring to load devices that require an external power supply to operate such as horns, strobes or bells. Each module is intended for switching applications involving AC DC or audio, which require wiring supervision. Upon command from the control panel, the XP6-C will disconnect the supervision and connect the external power supply across the load device. The first module is addressed from 01 to 154 while the remaining modules are automatically assigned to the next five higher addresses. Each XP6-C module has terminals for connection to an external supply circuit for powering devices on its notification appliance circuit (NAC). One or multiple power supplies or amplifiers may be used.Features & Benefits:
  • Removable 12 AWG (3.31 mm²) to 18 AWG (0.821 mm²) plug-in terminal blocks
  • Status indicators for each point
  • Rotary address switches
  • FlashScan® or CLIP operation
  • Optional SYNC-1 accessory card for SpectrAlert and SpectrAlert Advance devices
  • Mount one or two modules in a BB-XP cabinet
  • Mount up to six modules on a CHS-6 chassis in a CAB-3 Series, CAB-4 Series, EQ Series, or BB-25 cabinet
  • Mounting hardware included
Certifications:
  • UL Listed: S635
  • MEA Listed: 43-02-E / 226-03-E
  • FDNY: COA#6121
  • FM Approved
  • CSFM: 7300-0028:0219
Specifications

Others

  • Alarm Current
    • 35 milliampere
  • Brand
    • NOTIFIER
    • Notifier

Others

  • Alarm Current
    • 35 milliampere
  • Brand
    • NOTIFIER
    • Notifier
  • Alarm Current : 35 milliampere
  • Brand : NOTIFIER|Notifier
Others
Name
Description
File Size
Date
Size
EOL -End of Line- RESISTOR VALUES Reference Guide
application/pdf 52.28 KB
1/8/2024
52.28 KB
Six Circuit Supervised Control Module Data Sheet
application/pdf 344.08 KB
1/8/2024
344.08 KB
NOTIFIER TECH TIP Reference Guide
application/pdf 2.85 MB
2.85 MB
Leaders in Life- Safety- Technology Catalogs
application/pdf 9.8 MB
1/8/2024
9.8 MB
Data Sheet
Name
Description
File Size
Date
Size
XP6-C(A) Data Sheet
application/pdf 663.81 KB
5/14/2023
663.81 KB
XP6-MA(A) Data Sheet
application/pdf 586.42 KB
3/22/2023
586.42 KB
XP10-M(A) Data Sheet
application/pdf 618.51 KB
3/22/2023
618.51 KB
XP6-R Data Sheet
application/pdf 357.01 KB
3/22/2023
357.01 KB
Name
Description
File Size
Date
Size
XP6-C(A) Data Sheet
663.81 KB
5/14/2023
663.81 KB
EOL -End of Line- RESISTOR VALUES Reference Guide
52.28 KB
1/8/2024
52.28 KB
Six Circuit Supervised Control Module Data Sheet
344.08 KB
1/8/2024
344.08 KB
NOTIFIER TECH TIP Reference Guide
2.85 MB
2.85 MB
Leaders in Life- Safety- Technology Catalogs
9.8 MB
1/8/2024
9.8 MB
XP6-MA(A) Data Sheet
586.42 KB
3/22/2023
586.42 KB
XP10-M(A) Data Sheet
618.51 KB
3/22/2023
618.51 KB
XP6-R Data Sheet
357.01 KB
3/22/2023
357.01 KB
Name
Description
File Size
Date
Size
EOL -End of Line- RESISTOR VALUES Reference Guide
52.28 KB
1/8/2024
Six Circuit Supervised Control Module Data Sheet
344.08 KB
1/8/2024
NOTIFIER TECH TIP Reference Guide
2.85 MB
Leaders in Life- Safety- Technology Catalogs
9.8 MB
1/8/2024
XP6-C(A) Data Sheet
663.81 KB
5/14/2023
XP6-MA(A) Data Sheet
586.42 KB
3/22/2023
XP10-M(A) Data Sheet
618.51 KB
3/22/2023
XP6-R Data Sheet
357.01 KB
3/22/2023
Product Number
Image
SKU
Description
alt
XP6-C
Six Circuit Supervised Control Module, 2.25 mA Standby, 35mA Alarm, 6.8 Hx5.8Wx1.25D
Image
SKU
Description
alt
XP6-C
Six Circuit Supervised Control Module, 2.25 mA Standby, 35mA Alarm, 6.8 Hx5.8Wx1.25D