Monitor Modules
Addressable Monitor Module 4F
The AMM-4F is an addressable monitor module. The AMM-4F can be configured to provide a single Style D, Class A initiating device circuit (ICD) or a single Style B, Class B IDC with a 47kΩ end-of-line resistor.
The Gamewell-FCI Velocity® Series, addressable monitor module (AMM-4F) features a single Style D, Class A initiating device circuit. It may also be configured as a Style B, Class B initiating circuit with end-of-line resistor. This module provides an address for any device or group of devices connected to this circuit. Any alarm initiating devices with normally open (N.O.) dry contacts, such as heat detectors, linear heat detection devices, 4-wire projected beam smoke detectors, 4-wire smoke detectors, water flow switches, tamper switches, manual stations, etc. may be installed in this circuit.
Features & Benefits:- Compact size allows easy installation
- Class A, Style D, or Class B, Style B initiating circuit
- Visual rotary, decimal switch addressing (01-159)
- 40 ohm line resistance for each initiating device circuit
- Accommodates any N/O dry contact device
- Bicolor LEDs flash green whenever the module is addressed, and light steady red on alarm*
- *Note: Only the red LED is operative in panels that do not operate in Velocity® mode.
- UL: S1949
- FM: 3023594
- MEA FDNY: 277-03-E Vol. VI
- CSFM: 7300-1703:0102
- ISO 9001 Certification
Others
- Brand
- Gamewell-FCI
Others
- Brand
- Gamewell-FCI
- Brand : Gamewell-FCI
Others
Brochure
Data Sheet
Catalog
Please Sign In to view part numbers available for purchase based on your account