/content/hbtbt/ae/en/search-results.html

    Monitor Modules

    AMM-2RIF Addressable Dual Input / Dual Output Module

    Addressable two I/O modules combine two relay outputs and two monitor inputs into one module device.

    Overview

    Addressable two I/O modules combine two relay outputs and two monitor inputs into one module device. The modules are capable of Class B supervised wiring used for monitored devices. They also contain Form C relay contacts, which allow the panel to switch the contacts on command. There is a dedicated LED on the module for each input and output. The fire alarm control panel can use these bi-color LEDs to indicate normal, alarm, and trouble conditions. These modules are ideally suited for areas where inputs and outputs are needed in the same location. They can be used to function with smoke/fire dampers, security doors, HVAC fans, dedicated smoke control fans, and non-dedicated smoke fans.

    The combination of two relay outputs and two monitor inputs into one device saves the cost of installing four devices. This feature can be beneficial when installing these devices in high-rise buildings or large shopping complexes. Two I/O modules are the same size as standard single modules. They can mount directly to a 4-inch (10.16 cm) square electrical box or be installed into the DNR(W) duct housing.

    Features & Benefits:
    • Offers visual rotary, decimal switch addressing (01 to 159)
    • Two sets of Class B initiating device circuits
    • Two sets of Form C relay contacts
    • Uses bi-color LEDs for each input and output, which flash when addressed and light steady when in alarm
    • Includes a DIP switch to manually disable one input and one output
    • Ideal for fan, smoke control, and door entry installations
    Certifications:
    • UL: S1949
    • CSFM: 7300-1703-0174
    • ISO 9001 Certification
    Specifications

    Others

    • Brand
      • Gamewell-FCI

    Others

    • Brand
      • Gamewell-FCI
    • Brand : Gamewell-FCI
    Others
    Name
    Description
    File Size
    Date
    Size
    E3 Series A and E Specification - Voice (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 78.49 KB
    6/16/2023
    78.49 KB
    E3 Series A and E Specification - Stand Alone (PDF)
    application/pdf 353.47 KB
    8/1/2023
    353.47 KB
    E3 Series A and E Specification - Network (PDF)
    application/pdf 356.91 KB
    8/1/2023
    356.91 KB
    E3 Series A and E Specification - Voice (PDF)
    application/pdf 421.32 KB
    8/1/2023
    421.32 KB
    E3 Series A and E Specification - Network (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 84.55 KB
    8/1/2023
    84.55 KB
    E3 Series A and E Specification - Stand Alone (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 86.29 KB
    8/1/2023
    86.29 KB
    Sales Sheet
    Name
    Description
    File Size
    Date
    Size
    S3 Series Sell Sheet
    application/pdf 813.56 KB
    5/18/2022
    813.56 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    PS Series Power Supplies - HPF-PS6 and HPF-PS10 Data Sheet
    application/pdf 237.83 KB
    5/14/2023
    237.83 KB
    AMM-2 Monitor Module Data Sheet
    application/pdf 33.74 KB
    5/14/2023
    33.74 KB
    AMM-2RIF Addressable Input-Output Module Data Sheet
    application/pdf 94.16 KB
    5/14/2023
    94.16 KB
    Catalog
    Name
    Description
    File Size
    Date
    Size
    Engineering and Applications Catalog
    application/pdf 131.74 KB
    5/10/2023
    131.74 KB
    Name
    Description
    File Size
    Date
    Size
    E3 Series A and E Specification - Voice (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 78.49 KB
    6/16/2023
    78.49 KB
    Engineering and Applications Catalog
    application/pdf 131.74 KB
    5/10/2023
    131.74 KB
    PS Series Power Supplies - HPF-PS6 and HPF-PS10 Data Sheet
    application/pdf 237.83 KB
    5/14/2023
    237.83 KB
    AMM-2 Monitor Module Data Sheet
    application/pdf 33.74 KB
    5/14/2023
    33.74 KB
    S3 Series Sell Sheet
    application/pdf 813.56 KB
    5/18/2022
    813.56 KB
    E3 Series A and E Specification - Stand Alone (PDF)
    application/pdf 353.47 KB
    8/1/2023
    353.47 KB
    E3 Series A and E Specification - Network (PDF)
    application/pdf 356.91 KB
    8/1/2023
    356.91 KB
    E3 Series A and E Specification - Voice (PDF)
    application/pdf 421.32 KB
    8/1/2023
    421.32 KB
    E3 Series A and E Specification - Network (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 84.55 KB
    8/1/2023
    84.55 KB
    E3 Series A and E Specification - Stand Alone (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 86.29 KB
    8/1/2023
    86.29 KB
    AMM-2RIF Addressable Input-Output Module Data Sheet
    application/pdf 94.16 KB
    5/14/2023
    94.16 KB
    Name
    Description
    File Size
    Date
    Size
    E3 Series A and E Specification - Voice (DOCX)
    78.49 KB
    6/16/2023
    E3 Series A and E Specification - Stand Alone (PDF)
    353.47 KB
    8/1/2023
    E3 Series A and E Specification - Network (PDF)
    356.91 KB
    8/1/2023
    E3 Series A and E Specification - Voice (PDF)
    421.32 KB
    8/1/2023
    E3 Series A and E Specification - Network (DOCX)
    84.55 KB
    8/1/2023
    E3 Series A and E Specification - Stand Alone (DOCX)
    86.29 KB
    8/1/2023
    S3 Series Sell Sheet
    813.56 KB
    5/18/2022
    PS Series Power Supplies - HPF-PS6 and HPF-PS10 Data Sheet
    237.83 KB
    5/14/2023
    AMM-2 Monitor Module Data Sheet
    33.74 KB
    5/14/2023
    AMM-2RIF Addressable Input-Output Module Data Sheet
    94.16 KB
    5/14/2023
    Engineering and Applications Catalog
    131.74 KB
    5/10/2023