/content/hbtbt/ae/en/search-results.html

    monitor modules

    Flashscan Intelligent Addressable Dual Relay, Dual Monitor Module

    Addressable Dual Relay, Dual Monitor Module

    Overview
    FDMR-1 Addressable module is intended for use in intelligent, two wire loops. It includes two individual relay modules and two monitor (input) modules. Each relay output is intended for Form C switching applications which do not require wiring supervision for the load circuit. Each monitor input provides an interface between a fire alarm control panel and one or more normally open contact-type devices.
    The FDMR-1 addressable module is intended for use in intelligent, two wire loops. It includes two individual relay modules and two monitor (input) modules. Each relay output is intended for Form C switching applications which do not require wiring supervision for the load circuit. Each monitor input provides an interface between a fire alarm control panel and one or more normally open contact-type devices.
    Each module can use up to four (4) addresses. The base address selected with the rotary address switches will be assigned to relay output from 00 to 156. The module will automatically assign the next three addresses as appropriate to monitor input , relay output , and monitor input. DIP switch settings can disable relay output or monitor input and free up those addresses. (NOTE: This will affect addressing; see installation manual for details.)
    Note: These listings and approvals apply to the devices specified in this document. In some cases, certain devices or applications may not be listed by certain approval agencies, or listing may be in process. Consult NOTIFIER for the latest listing status.
    Certifications:
    • AS7240.18: 2015 ; SAI Global certificate # SMKH25312
    • New Zealand Equipment Register. Listing #NI/636
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER