/content/hbtbt/ae/en/search-results.html

    Monitor Modules

    M-10/A/EA Ten Input Monitor Module

    The Ten Input Monitor module provides an interface between a control panel and normally open contact devices such as pull stations, security contacts, or flow switches.

    Overview
    The IM-10/A/EA Ten Input Monitor Module is intended for use in an intelligent alarm system. Each monitor module is intended to interface between a control panel and normally open contact devices, such as pull stations. A common SLC input is used for all modules, and the initiating device loops share a common supervisory supply and ground. Otherwise, each monitor operates independently from the others. Each module also has panel controlled tri-color (green, red and amber) LED indicators. The panel can cause the LEDs to blink, latch on, or latch off. The module also provides short circuit isolators to prevent shorts on the fire detection and alarm system loop from disabling more than one device on the intelligent loop. A pair of rotary code switches is used to set the address of the first module from 01 to 90. The remaining modules are automatically assigned to the next nine higher addresses. Provisions are included for disabling a maximum of two unused modules to release the addresses to be used elsewhere.Features & Benefits:
    • Individual LED indicators
    • Mounting hardware included
    • Rotary address switches
    • Removable 12 to 18 AWG plug-in terminal blocks
    • Unused addresses may be disabled
    Certifications:
    • UL listed S7305
    • FM approved 3012062
    • MSFM approved
    Specifications

    Others

    • Brand
      • System Sensor

    Others

    • Brand
      • System Sensor
    • Brand : System Sensor
    Others
    Name
    Description
    File Size
    Date
    Size
    Sistemas Analogicos Catalog
    application/pdf 3.81 MB
    4/1/2013
    3.81 MB
    Addressable Control Module Specification Engineering Specifications
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 833.22 KB
    11/28/2023
    833.22 KB
    System Sensor Loop Control Card, UL-Listed Document
    application/pdf 519.8 KB
    519.8 KB
    IM-10 Ten Input Monitor Module
    application/pdf 862.1 KB
    5/8/2023
    862.1 KB
    500 Series Multiple Input and Output Modules Datasheet
    application/pdf 392.78 KB
    5/14/2023
    392.78 KB
    NFXI-MM10 Modul der Serie OPAL
    application/pdf 571.89 KB
    5/14/2023
    571.89 KB
    MI-IM10-S2I Modul f�r den DXc - Ringbus
    application/pdf 571.89 KB
    5/14/2023
    571.89 KB
    ISO-6 UL Listing
    application/pdf 175.39 KB
    5/17/2022
    175.39 KB
    500 Series Multiple Input - Output Modules Datasheet
    application/pdf 372.07 KB
    8/10/2022
    372.07 KB
    Intelligent Ten Input Monitor Module Engineering Specs
    application/pdf 54.09 KB
    5/14/2023
    54.09 KB
    IM-10 CAD Drawing
    image/vnd.dwg 59.86 KB
    4/28/2023
    59.86 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    IM-10A Ten Input Monitor Module Installation Guide
    application/pdf 199.53 KB
    5/8/2023
    199.53 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    500 SeriesMultiple Input and Output Modules Datasheet
    application/pdf 156.25 KB
    5/14/2023
    156.25 KB
    500 Series Multiple Input and Output Modules Data Sheet
    application/pdf 357.42 KB
    5/14/2023
    357.42 KB
    Name
    Description
    File Size
    Date
    Size
    500 SeriesMultiple Input and Output Modules Datasheet
    application/pdf 156.25 KB
    5/14/2023
    156.25 KB
    Sistemas Analogicos Catalog
    application/pdf 3.81 MB
    4/1/2013
    3.81 MB
    Addressable Control Module Specification Engineering Specifications
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 833.22 KB
    11/28/2023
    833.22 KB
    System Sensor Loop Control Card, UL-Listed Document
    application/pdf 519.8 KB
    519.8 KB
    500 Series Multiple Input and Output Modules Data Sheet
    application/pdf 357.42 KB
    5/14/2023
    357.42 KB
    IM-10 Ten Input Monitor Module
    application/pdf 862.1 KB
    5/8/2023
    862.1 KB
    500 Series Multiple Input and Output Modules Datasheet
    application/pdf 392.78 KB
    5/14/2023
    392.78 KB
    NFXI-MM10 Modul der Serie OPAL
    application/pdf 571.89 KB
    5/14/2023
    571.89 KB
    MI-IM10-S2I Modul f�r den DXc - Ringbus
    application/pdf 571.89 KB
    5/14/2023
    571.89 KB
    ISO-6 UL Listing
    application/pdf 175.39 KB
    5/17/2022
    175.39 KB
    500 Series Multiple Input - Output Modules Datasheet
    application/pdf 372.07 KB
    8/10/2022
    372.07 KB
    Intelligent Ten Input Monitor Module Engineering Specs
    application/pdf 54.09 KB
    5/14/2023
    54.09 KB
    IM-10 CAD Drawing
    image/vnd.dwg 59.86 KB
    4/28/2023
    59.86 KB
    IM-10A Ten Input Monitor Module Installation Guide
    application/pdf 199.53 KB
    5/8/2023
    199.53 KB
    Name
    Description
    File Size
    Date
    Size
    Sistemas Analogicos Catalog
    3.81 MB
    4/1/2013
    Addressable Control Module Specification Engineering Specifications
    833.22 KB
    11/28/2023
    System Sensor Loop Control Card, UL-Listed Document
    519.8 KB
    IM-10 Ten Input Monitor Module
    862.1 KB
    5/8/2023
    500 Series Multiple Input and Output Modules Datasheet
    392.78 KB
    5/14/2023
    NFXI-MM10 Modul der Serie OPAL
    571.89 KB
    5/14/2023
    MI-IM10-S2I Modul f�r den DXc - Ringbus
    571.89 KB
    5/14/2023
    ISO-6 UL Listing
    175.39 KB
    5/17/2022
    500 Series Multiple Input - Output Modules Datasheet
    372.07 KB
    8/10/2022
    Intelligent Ten Input Monitor Module Engineering Specs
    54.09 KB
    5/14/2023
    IM-10 CAD Drawing
    59.86 KB
    4/28/2023
    IM-10A Ten Input Monitor Module Installation Guide
    199.53 KB
    5/8/2023
    500 SeriesMultiple Input and Output Modules Datasheet
    156.25 KB
    5/14/2023
    500 Series Multiple Input and Output Modules Data Sheet
    357.42 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Add to list
    IM-10
    Ten Input Monitor Module