Monitor Modules
M500M Monitor Module
The M500M Monitor Modules from System Sensor provide a two-wire, or fault-tolerant, initiating circuit for monitoring and operating contact fire alarm and supervisory devices or security devices.
The M500M Monitor Modules from System Sensor provide a two-wire, or fault-tolerant, initiating circuit for monitoring and operating contact fire alarm and supervisory devices or security devices. The module can normally open contact fire alarm and supervisory devices, or either normally open or normally closed security devices. The M500M Monitor Module is intended for use in intelligent, two-wire systems, where the individual address of each module is selected using the built-in rotary decade switches.
Features & Benefits:- SEMS screws for easing wiring
- Panel controlled status LED
- Analog communications
- Rotary address switches
- Low standby current
- UL
- FM
- ULC
Others
- Brand
- System Sensor
- Product Type
- Monitor Module
Others
- Brand
- System Sensor
- Product Type
- Monitor Module
- Brand : System Sensor
- Product Type : Monitor Module
Others
Installation Instructions
Data Sheet
Please Sign In to view part numbers available for purchase based on your account