/content/hbtbt/ae/en/search-results.html

    Monitor Modules

    "Mini" Input Output Module

    The MI-MM3E-S2 is an addressable input module. It will interface with contact devices such as security contacts, water flow switches and call points.

    Overview

    The MI-MM3E-S2 is an addressable input module. It will interface with contact devices such as security contacts, water flow switches and call points. It is capable of being connected in Class B wiring configurations. It provides a two-wire initiating circuit for normally open contact fire alarm and security devices. In addition to transmitting the supervised state of the monitored device (normal, open or short), the full analog supervision measurement is sent back to the panel. The compact size allows it to fit inside devices or junction boxes behind devices. Its size and light weight allows it to be installed without the need to be rigidly mounted.

    Features & Benefits:
    • Compact size
    • Rotary address switches
    • Low standby current
    • Complies with EN54-18
    Certifications:
    • EN54-18
    Specifications

    Others

    • Brand
      • Morley-IAS
    • Product Type
      • Monitor Module

    Others

    • Brand
      • Morley-IAS
    • Product Type
      • Monitor Module
    • Brand : Morley-IAS
    • Product Type : Monitor Module