/content/hbtbt/ae/en/search-results.html

    Monitor Modules

    MMF-300-10 Ten-Input Monitor Module

    Input monitor modules have 10 inputs and interface between a control panel and normally open contact devices in intelligent alarm systems, such as call points, security contacts, or flow switches.

    Overview

    Input monitor modules have 10 inputs and interface between a control panel and normally open contact devices in intelligent alarm systems, such as & call points, & security contacts, or flow switches. & The first address on the & module is set from 01 to 150, and the remaining modules are automatically assigned to the next nine higher addresses. Provisions are included for disabling a maximum of two unused addresses.

    The supervised state (normal, open, or short) of the monitored device is sent back to the panel. A common SLC input is used for all modules, and the initiating device loops share a common supervisory supply and ground. Otherwise, each monitor operates independently from the others. Each module has panel-controlled green LED indicators. The panel can cause the LEDs to blink, latch on, or latch off.

    Features & Benefits:
    • 10 addressable Class B or 5 addressable Class A initiating device circuits
    • Removable 18 AWG (0.9 mm²) to 12 AWG (3.25 mm²) plug-in terminal blocks
    • Status indicators for each point
    • Unused addresses may be disabled
    • Rotary address switches
    • Class A or Class B operation
    • Flexible mounting options
    • Mounting hardware included
    Certifications:
    • UL Listed: S2424
    • ULC Listed: S2424 (MMF-300-10A only)
    • CSFM Approved: 7300-0075:205
    • FM Approved
    • MEA Approved: 55-02-E
    • Listed to UL Standard 864, 9th Edition
    Specifications

    Others

    • Brand
      • Fire-Lite
      • Fire-Lite

    Others

    • Brand
      • Fire-Lite
      • Fire-Lite
    • Brand : Fire-Lite|Fire-Lite
    Others
    Name
    Description
    File Size
    Date
    Size
    SLC Wiring Manual (Fire-Lite)
    application/pdf 3.04 MB
    4/17/2023
    3.04 MB
    MMF-300-10 BIM File
    application/x-tika-msoffice 452 KB
    452 KB
    CRF-300-6 relay module, CMF-300-6 supervising control module and MMF-300-10 input monitor module Listing
    application/pdf 164.57 KB
    5/14/2023
    164.57 KB
    MMF-300 Addressable Monitor Module Drawing
    image/vnd.dwg 810.02 KB
    4/28/2023
    810.02 KB
    Fire-Lite SLC Wiring Manual
    application/pdf 24.75 KB
    7/18/2022
    24.75 KB
    UOXX.S2424 Control Unit Accessories, System
    application/pdf 26.66 KB
    6/23/2023
    26.66 KB
    SWIFT Control Unit, Accessories, and System Listing
    application/pdf 28.4 KB
    7/18/2022
    28.4 KB
    Lite-Configurator 2.5 Readme File
    application/pdf 205.08 KB
    4/25/2023
    205.08 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Isolator Load Rating Table Brochure
    application/pdf 38.09 KB
    8/9/2023
    38.09 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    MMF-300-10 Ten Input Monitor Module Installation and Maintenance Instructions
    application/pdf 564.5 KB
    5/8/2023
    564.5 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    New Addressable Devices & Detector Sensitivity Supplement
    application/pdf 39.96 KB
    5/11/2023
    39.96 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    MMF-300-10(A) Ten-Input Monitor Module Data Sheet
    application/pdf 652.51 KB
    5/14/2023
    652.51 KB
    Name
    Description
    File Size
    Date
    Size
    Isolator Load Rating Table Brochure
    application/pdf 38.09 KB
    8/9/2023
    38.09 KB
    SLC Wiring Manual (Fire-Lite)
    application/pdf 3.04 MB
    4/17/2023
    3.04 MB
    MMF-300-10 BIM File
    application/x-tika-msoffice 452 KB
    452 KB
    CRF-300-6 relay module, CMF-300-6 supervising control module and MMF-300-10 input monitor module Listing
    application/pdf 164.57 KB
    5/14/2023
    164.57 KB
    MMF-300-10 Ten Input Monitor Module Installation and Maintenance Instructions
    application/pdf 564.5 KB
    5/8/2023
    564.5 KB
    MMF-300 Addressable Monitor Module Drawing
    image/vnd.dwg 810.02 KB
    4/28/2023
    810.02 KB
    New Addressable Devices & Detector Sensitivity Supplement
    application/pdf 39.96 KB
    5/11/2023
    39.96 KB
    MMF-300-10(A) Ten-Input Monitor Module Data Sheet
    application/pdf 652.51 KB
    5/14/2023
    652.51 KB
    Fire-Lite SLC Wiring Manual
    application/pdf 24.75 KB
    7/18/2022
    24.75 KB
    UOXX.S2424 Control Unit Accessories, System
    application/pdf 26.66 KB
    6/23/2023
    26.66 KB
    SWIFT Control Unit, Accessories, and System Listing
    application/pdf 28.4 KB
    7/18/2022
    28.4 KB
    Lite-Configurator 2.5 Readme File
    application/pdf 205.08 KB
    4/25/2023
    205.08 KB
    Name
    Description
    File Size
    Date
    Size
    SLC Wiring Manual (Fire-Lite)
    3.04 MB
    4/17/2023
    MMF-300-10 BIM File
    452 KB
    CRF-300-6 relay module, CMF-300-6 supervising control module and MMF-300-10 input monitor module Listing
    164.57 KB
    5/14/2023
    MMF-300 Addressable Monitor Module Drawing
    810.02 KB
    4/28/2023
    Fire-Lite SLC Wiring Manual
    24.75 KB
    7/18/2022
    UOXX.S2424 Control Unit Accessories, System
    26.66 KB
    6/23/2023
    SWIFT Control Unit, Accessories, and System Listing
    28.4 KB
    7/18/2022
    Lite-Configurator 2.5 Readme File
    205.08 KB
    4/25/2023
    Isolator Load Rating Table Brochure
    38.09 KB
    8/9/2023
    MMF-300-10 Ten Input Monitor Module Installation and Maintenance Instructions
    564.5 KB
    5/8/2023
    New Addressable Devices & Detector Sensitivity Supplement
    39.96 KB
    5/11/2023
    MMF-300-10(A) Ten-Input Monitor Module Data Sheet
    652.51 KB
    5/14/2023