/content/hbtbt/ae/en/search-results.html

    Monitor Modules

    MMO-6SF Multi-Mod - 6 Signal Output

    ThemmO-6SF supervised control circuits occupies its own address on the system’s SLC that allows each to be fully programmable in its control-by-event sequence of operation

    Overview

    ThemmO-6SF connects to the signaling line circuits (SLC) of the Gamewell-FCI analog addressable series fire alarm control panels. Each of themmO-6SF supervised control circuits occupies its own address on the system’s SLC that allows each to be fully programmable in its control-by-event sequence of operation. The address of the first supervised output circuit is set with a pair of rotary dials. Each remaining circuit is automatically assigned to its own subsequent address. ThemmO6SF module includes an address disable jumper matrix that allows one, two, or three addresses to be turned off to free these addresses for other purposes. An additional jumper setting selects either Style Y or Style Z circuit configurations. A wide range of configurations are possible including 30V DC, audio input at 25 or 70.7 VRMS, 125V AC, etc. More than one circuit can share a power supply if the current capacity does not exceed the power supply’s output.

    Features & Benefits:
    • Terminal blocks can accommodate 12 to 18 AWG wire
    • Contains external power monitoring
    • Provides a flexible jumper configuration feature that allows up to three output circuit addresses to be disabled
    • Accommodates multiple external power inputs
    • Short circuit protection of external power supplies
    • Sources providing AC, DC, or audio inputs
    • Designed for use with Gamewell-FCI analog addressable series fire alarm control panels
    Certifications:
    • CSFM: 7300-1703:0124
    • FM: 3023594
    • ISO 9001 Certification
    • MEA FDNY: 219-02-E Vol. IV
    • UL: S1913
    Specifications

    Others

    • Brand
      • Gamewell-FCI

    Others

    • Brand
      • Gamewell-FCI
    • Brand : Gamewell-FCI
    Others
    Name
    Description
    File Size
    Date
    Size
    Supplement to Compatibility Addendum-Installation Manual
    application/pdf 86.59 KB
    8/8/2023
    86.59 KB
    E3 Series A and E Specification - Stand Alone (PDF)
    application/pdf 353.47 KB
    8/1/2023
    353.47 KB
    E3 Series A and E Specification - Network (PDF)
    application/pdf 356.91 KB
    8/1/2023
    356.91 KB
    E3 Series A and E Specification - Voice (PDF)
    application/pdf 421.32 KB
    8/1/2023
    421.32 KB
    E3 Series A and E Specification - Stand Alone (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 86.29 KB
    8/1/2023
    86.29 KB
    E3 Series A and E Specification - Voice (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 78.49 KB
    6/16/2023
    78.49 KB
    E3 Series A and E Specification - Network (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 84.55 KB
    8/1/2023
    84.55 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    HPFF12 NAC Expander-Power Supply Data Sheet
    application/pdf 85.31 KB
    5/14/2023
    85.31 KB
    MMO-6SF Serie Velociti Data Sheet
    application/pdf 562.36 KB
    5/14/2023
    562.36 KB
    MMO-6S Signal Output Data Sheet
    application/pdf 96.81 KB
    5/14/2023
    96.81 KB
    Catalog
    Name
    Description
    File Size
    Date
    Size
    Engineering and Applications Catalog
    application/pdf 131.74 KB
    5/10/2023
    131.74 KB
    Name
    Description
    File Size
    Date
    Size
    HPFF12 NAC Expander-Power Supply Data Sheet
    application/pdf 85.31 KB
    5/14/2023
    85.31 KB
    Supplement to Compatibility Addendum-Installation Manual
    application/pdf 86.59 KB
    8/8/2023
    86.59 KB
    Engineering and Applications Catalog
    application/pdf 131.74 KB
    5/10/2023
    131.74 KB
    MMO-6SF Serie Velociti Data Sheet
    application/pdf 562.36 KB
    5/14/2023
    562.36 KB
    MMO-6S Signal Output Data Sheet
    application/pdf 96.81 KB
    5/14/2023
    96.81 KB
    E3 Series A and E Specification - Stand Alone (PDF)
    application/pdf 353.47 KB
    8/1/2023
    353.47 KB
    E3 Series A and E Specification - Network (PDF)
    application/pdf 356.91 KB
    8/1/2023
    356.91 KB
    E3 Series A and E Specification - Voice (PDF)
    application/pdf 421.32 KB
    8/1/2023
    421.32 KB
    E3 Series A and E Specification - Stand Alone (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 86.29 KB
    8/1/2023
    86.29 KB
    E3 Series A and E Specification - Voice (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 78.49 KB
    6/16/2023
    78.49 KB
    E3 Series A and E Specification - Network (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 84.55 KB
    8/1/2023
    84.55 KB
    Name
    Description
    File Size
    Date
    Size
    Supplement to Compatibility Addendum-Installation Manual
    86.59 KB
    8/8/2023
    E3 Series A and E Specification - Stand Alone (PDF)
    353.47 KB
    8/1/2023
    E3 Series A and E Specification - Network (PDF)
    356.91 KB
    8/1/2023
    E3 Series A and E Specification - Voice (PDF)
    421.32 KB
    8/1/2023
    E3 Series A and E Specification - Stand Alone (DOCX)
    86.29 KB
    8/1/2023
    E3 Series A and E Specification - Voice (DOCX)
    78.49 KB
    6/16/2023
    E3 Series A and E Specification - Network (DOCX)
    84.55 KB
    8/1/2023
    HPFF12 NAC Expander-Power Supply Data Sheet
    85.31 KB
    5/14/2023
    MMO-6SF Serie Velociti Data Sheet
    562.36 KB
    5/14/2023
    MMO-6S Signal Output Data Sheet
    96.81 KB
    5/14/2023
    Engineering and Applications Catalog
    131.74 KB
    5/10/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list