/content/hbtbt/ae/en/search-results.html

    Monitor Modules

    Monitor modules, Morley

    Discontinued

    One or two Input modules by Morley-IAS provide supervision of one input circuit from external devices, granting maximum flexibility to a Morley fire detection and alarm system.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Morley Input Series Modules, provide supervision of one or two input circuit from external devices and include also the MI-DCZRM Conventional Zone Interface module. The last provides an interface between a zone of Morley manufactured conventional type fire detection devices and an intelligent signalling loop. It has a resistive capacitor in EOL. Ideal to be used in IS environments.

    Features & Benefits:
    • Integrated DIN rail brackets
    • Stable communication technique with high noise immunity
    • Plug-in terminal connections for ease of field wiring
    • Tri-colour light pipes
    • Rotary DECADE 01 to 99 (Clip) or 01 to 159 (AP) address switches
    • Powered directly by 2 wire loop
    Certifications:
    • EN54-18:2005+AC:2007
    • EN54-17:2005+AC:2007
    • 0905-CPR-210492
    • not yet arrived for MI-DCZRME
    • VdS G number not arrived yet
    Specifications

    Others

    • Brand
      • Morley-IAS

    Others

    • Brand
      • Morley-IAS
    • Brand : Morley-IAS