/content/hbtbt/ae/en/search-results.html

    Monitor Modules

    Multi-Mod-10 Input Module

    The multi-mod ten input monitor module that provides ten (10) Style B (Class B) or five (5) Style D (Class A) supervised initiating device circuits (IDC)

    Overview

    The Gamewell-FCI Velocity® Series, multi-mod ten input monitor module (MMI-10F) provides ten Style B (Class B) or five Style D (Class A) supervised initiating device circuits (IDCs) that are suitable for a wide range of monitoring applications.

    The Velocity Series use a communication protocol that substantially increases the speed of communication between the sensors and certain Gamewell-FCI analog addressable fire alarm controls. These devices operate in a grouped fashion. If one of the devices in the group has a status change, the panel’s microprocessor stops the group poll and concentrates on the single device. The net effect is response speed up to five times greater than earlier designs.

    Features & Benefits:
    • Each MMI-10F monitor module provides ten (10), Style B (Class B) or five (5), Style D (Class A) individually addressable, individually programmable initiating device circuits.
    • Ideal for applications requiring monitoring of normally open contact devices.
    • Removable wiring terminal blocks allow ease of installation and servicing.
    • Terminal blocks can accommodate 12 to 18 AWG wire.
    • Flexible jumper configuration feature allowing one or two monitoring circuit addresses to be disabled.
    • Individual LED indicators.*
    • Ideal for retrofit applications.
    • As many as sixty (60), initiating device circuits in one (1), 12” x 24” x 6.5” cabinet.
    • Two (2), mounting cabinets available for two (2), (MBB-2 cabinet) to six (6), (MBB-6 cabinet) MMO-6RS.
    • Bicolor LEDs flash green whenever the sensor is addressed, and light steady red on alarm.
    • *Note: Only the red LED is operative in panels that do not operate in Velocity® mode.
    Certifications:
    • UL: S1913
    • FM: 3023594
    • MEA FDNY: 219-02-E Vol VI
    • CSFM: 7300-1703:0124
    • ISO 9001 Certification
    Specifications

    Others

    • Brand
      • Gamewell-FCI
    • Product Type
      • Monitor Module

    Others

    • Brand
      • Gamewell-FCI
    • Product Type
      • Monitor Module
    • Brand : Gamewell-FCI
    • Product Type : Monitor Module
    Others
    Name
    Description
    File Size
    Date
    Size
    Supplement to Compatibility Addendum-Installation Manual
    application/pdf 86.59 KB
    8/8/2023
    86.59 KB
    E3 Series A and E Specification - Stand Alone (PDF)
    application/pdf 353.47 KB
    8/1/2023
    353.47 KB
    E3 Series A and E Specification - Network (PDF)
    application/pdf 356.91 KB
    8/1/2023
    356.91 KB
    E3 Series A and E Specification - Voice (PDF)
    application/pdf 421.32 KB
    8/1/2023
    421.32 KB
    E3 Series A and E Specification - Voice (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 78.49 KB
    6/16/2023
    78.49 KB
    E3 Series A and E Specification - Network (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 84.55 KB
    8/1/2023
    84.55 KB
    E3 Series A and E Specification - Stand Alone (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 86.29 KB
    8/1/2023
    86.29 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Isolator Load Rating Table Brochure
    application/pdf 38.09 KB
    8/9/2023
    38.09 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    MMI-10F Multi-Mod - 10 Input Module Data Sheet
    application/pdf 108.29 KB
    5/14/2023
    108.29 KB
    MMI-10 Ten Input Module Data Sheet
    application/pdf 637.5 KB
    5/14/2023
    637.5 KB
    Catalog
    Name
    Description
    File Size
    Date
    Size
    Engineering and Applications Catalog
    application/pdf 131.74 KB
    5/10/2023
    131.74 KB
    Name
    Description
    File Size
    Date
    Size
    Isolator Load Rating Table Brochure
    application/pdf 38.09 KB
    8/9/2023
    38.09 KB
    Supplement to Compatibility Addendum-Installation Manual
    application/pdf 86.59 KB
    8/8/2023
    86.59 KB
    Engineering and Applications Catalog
    application/pdf 131.74 KB
    5/10/2023
    131.74 KB
    MMI-10F Multi-Mod - 10 Input Module Data Sheet
    application/pdf 108.29 KB
    5/14/2023
    108.29 KB
    MMI-10 Ten Input Module Data Sheet
    application/pdf 637.5 KB
    5/14/2023
    637.5 KB
    E3 Series A and E Specification - Stand Alone (PDF)
    application/pdf 353.47 KB
    8/1/2023
    353.47 KB
    E3 Series A and E Specification - Network (PDF)
    application/pdf 356.91 KB
    8/1/2023
    356.91 KB
    E3 Series A and E Specification - Voice (PDF)
    application/pdf 421.32 KB
    8/1/2023
    421.32 KB
    E3 Series A and E Specification - Voice (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 78.49 KB
    6/16/2023
    78.49 KB
    E3 Series A and E Specification - Network (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 84.55 KB
    8/1/2023
    84.55 KB
    E3 Series A and E Specification - Stand Alone (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 86.29 KB
    8/1/2023
    86.29 KB
    Name
    Description
    File Size
    Date
    Size
    Supplement to Compatibility Addendum-Installation Manual
    86.59 KB
    8/8/2023
    E3 Series A and E Specification - Stand Alone (PDF)
    353.47 KB
    8/1/2023
    E3 Series A and E Specification - Network (PDF)
    356.91 KB
    8/1/2023
    E3 Series A and E Specification - Voice (PDF)
    421.32 KB
    8/1/2023
    E3 Series A and E Specification - Voice (DOCX)
    78.49 KB
    6/16/2023
    E3 Series A and E Specification - Network (DOCX)
    84.55 KB
    8/1/2023
    E3 Series A and E Specification - Stand Alone (DOCX)
    86.29 KB
    8/1/2023
    Isolator Load Rating Table Brochure
    38.09 KB
    8/9/2023
    MMI-10F Multi-Mod - 10 Input Module Data Sheet
    108.29 KB
    5/14/2023
    MMI-10 Ten Input Module Data Sheet
    637.5 KB
    5/14/2023
    Engineering and Applications Catalog
    131.74 KB
    5/10/2023
    Product Number
    Part Number
    Description
    Add to list
    MMI-10F
    Multi-Mod-10 Input Module, 15 to 32V DC, 3.5mA, 0 to 49C