Monitor Modules
NDM-100 Monitor Module
NDM -100 Notifier Dual Monitor Module is intended for use in intelligent, two-wire systems. It provides two independent two-wire initiating device circuits (IDCs) at two separate, consecutive addresses.
NDM-100(A) is a standard-sized dual monitor module that monitors and supervises two independent two-wire Style B (Class B) dry-contact initiating device circuits (IDCs) at two separate, consecutive addresses in intelligent, two-wire systems. General Four different monitor modules are available for Notifier’s FireWarden Series intelligent control panels for a variety of applications. Monitor modules supervise a circuit of dry-contact input devices, such as conventional heat detectors and pull stations, or monitor and power a circuit of two-wire smoke detectors (NZM-100(A)). NDM-100(A) is a standard-sized dual monitor module that monitors and supervises two independent two-wire Style B (Class B) dry-contact initiating device circuits (IDCs) at two separate, consecutive addresses in intelligent, two-wire systems.
Features & Benefits:- Built-in type identification automatically identifies this device as a monitor module to the control panel
- Powered directly by two-wire SLC loop. No additional power required. High noise (EMF/RFI) immunity
- SEMS screws with clamping plates for ease of wiring
- Direct-dial entry of address: 01 – 99 on FireWarden-100- 2, 01 – 50 on FireWarden-50
- LED flashes during normal operation and latches on steady to indicate alarm.
- UL: S635
- ULC: S635
- FM Approved
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER