/content/hbtbt/ae/en/search-results.html

    Monitor Modules

    NMM-100-10 Ten Input Monitor Module

    The NMM-100-10 Ten Input Modules are interface modules between FireWarden series control panel and normally open contact devices in intelligent alarm systems.These modules have panel-controlled green LED indicators.

    Overview

    The NMM-100-10 Ten-Input Monitor Modules are interface modules between a FireWarden series control panel and normally open contact devices in intelligent alarm systems such as pull stations, security contacts, or flow switches. The first address on the NMM-100-10 is set from 01 to 90 and the remaining modules are automatically assigned to the next nine higher addresses. Provisions are included for disabling a maximum of two unused addresses. The supervised state (normal, open, or short) of the monitored device is sent back to the panel. A common SLC input is used for all modules, and the initiating device loops share a common supervisory supply and ground — otherwise each monitor operates independently from the others. Each NMM-100-10 module has panel-controlled green LED indicators. The panel can cause the LEDs to blink, latch on, or latch off.

    Features & Benefits:
    • Ten addressable Class B or five addressable Class A initiating device circuits
    • Removable 12 AWG (3.31 mm²) to 18 AWG (0.821 mm²) plug-in terminal blocks
    • Status indicators for each point
    • Unused addresses may be disabled
    • Rotary address switches
    • Flexible mounting options
    • Mounting hardware included
    Certifications:
    • For NMM-100-10
    • UL Listed: S635
    • CSFM approved: 7300-0028:256
    • FM approved
    • For NMM-100-10A
    • ULC Listed: S635
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    NMM-100-10(A) Data Sheet
    application/pdf 617.71 KB
    5/14/2023
    617.71 KB
    NZM-100-6(A) Data Sheet
    application/pdf 586.55 KB
    3/22/2023
    586.55 KB
    Name
    Description
    File Size
    Date
    Size
    NMM-100-10(A) Data Sheet
    application/pdf 617.71 KB
    5/14/2023
    617.71 KB
    NZM-100-6(A) Data Sheet
    application/pdf 586.55 KB
    3/22/2023
    586.55 KB
    Name
    Description
    File Size
    Date
    Size
    NMM-100-10(A) Data Sheet
    617.71 KB
    5/14/2023
    NZM-100-6(A) Data Sheet
    586.55 KB
    3/22/2023