/content/hbtbt/ae/en/search-results.html

    Monitor Modules

    NMM-100(A) Monitor Module

    NMM-100(A) is a standard-sized module that supervises either a Style D (Class A) or Style B (Class B) circuit of dry-contact input devices.

    Overview

    The NMM-100(A) Monitor Module is intended for use in intelligent, two-wire systems, where the individual address of each module is selected using the built-in rotary switches. It provides either a two-wire or four-wire fault-tolerant Initiating Device Circuit (IDC) for normally-open-contact fire alarm and supervisory devices. The module has a panel-controlled LED indicator.

    Features & Benefits:

    • • Built-in type identification automatically identifies this device as a monitor module to the control panel.
    • • Powered directly by two-wire SLC loop. No additional power required.
    • • High noise (EMF/RFI) immunity.
    • • SEMS screws with clamping plates for ease of wiring.
    • • Direct-dial entry of address: 01 – 99 on FireWarden-100-2, 01 – 50 on FireWarden-50.
    • • LED flashes during normal operation and latches on steady to indicate alarm.
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Monitor Modules Data Sheet
    application/pdf 243.42 KB
    5/14/2023
    243.42 KB
    NFC-FFT Data Sheet
    application/pdf 145.54 KB
    5/14/2023
    145.54 KB
    Name
    Description
    File Size
    Date
    Size
    Monitor Modules Data Sheet
    application/pdf 243.42 KB
    5/14/2023
    243.42 KB
    NFC-FFT Data Sheet
    application/pdf 145.54 KB
    5/14/2023
    145.54 KB
    Name
    Description
    File Size
    Date
    Size
    Monitor Modules Data Sheet
    243.42 KB
    5/14/2023
    NFC-FFT Data Sheet
    145.54 KB
    5/14/2023