/content/hbtbt/ae/en/search-results.html

    Monitor Modules

    Serial and Parallel Gateway Module

    Serial and parallel gateway modules allow you to connect virtually any standard PC-compatible printer to a Silent Knight® Series fire alarm control panel (FACP) and to generate reports on site.

    Overview

    Serial and parallel gateway modulesallow you to connect virtually any standard PC-compatible printer to a Silent Knight® Series fire alarm control panel (FACP) and to generate reports on site. You can print a log of real-time events and generate user-friendly reports of event history and detector status. Locate printers strategically throughout the installationdue to multiple serial and parallel gateway modules. These modulesalso provide the gateway interface for communicating to other systems, such as a building control system. The gateway protocol is a data stream produced by the FACP that can be used to display system events on a PC monitor. The protocol allows a building-control system to handle events and to silence or reset the FACP. The gateway protocol can be used to interface with CAD graphics.

    Features & Benefits:
    • Allows connection of standard computer printers
    • Quick and easy to install
    • DIP switches for setting ID codes
    • Housed in a sturdy, wall-mountable, plastic enclosure
    • Out of paper/system trouble annunciated at fire panel
    • Parallel and RS-232 serial output
    • Reports event with date/time stamp in user friendly report format
    • Gateway interface can be used to display system events on a PC monitor and interface with building control systems
    • Interfaces with the CadGraphics
    • PC-based graphics annunciator software
    Certifications:
    • NFPA 72 and NFPA 101
    • UL Listed
    • CSFM 7165-0559:0502
    • MEA: 429-92-E Vol 9
    • FM Approved
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • Silent Knight

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • Silent Knight
    • Brand : Farenhyt|Gamewell-FCI|Silent Knight