/content/hbtbt/ae/en/search-results.html

    Monitor Modules

    SK-MONITOR-2 Addressable Dual Monitor Module

    Addressable dual monitor modules come equipped with two initiating circuits that are designed to be used with the Honeywell Silent Knight® Series fire alarm control panels (FACPs).

    Overview

    Addressable dual monitor modules come equipped with two initiating circuits that are designed to be used with the Honeywell Silent Knight® Series fire alarm control panels. The monitor nodules act as an interface to contact devices, such as water flow switches and pull stations.

    Features & Benefits:
    • Simultaneously monitor two circuits with unique addresses
    • Support for Class B wiring
    • LED that flashes green during normal states and turns a solid red during an alarm
    • Attractive ivory cover plate
    • Rotary address switches that allow for fast installation
    • SEMS screws that allow for easy wiring
    Certifications:
    • UL Listed
    • CSFM Approved
    • City of New York Approved
    Specifications

    Others

    • Brand
      • Silent Knight
    • Product Type
      • Monitor Module

    Others

    • Brand
      • Silent Knight
    • Product Type
      • Monitor Module
    • Brand : Silent Knight
    • Product Type : Monitor Module
    Others
    Name
    Description
    File Size
    Date
    Size
    SK-MONITOR-2 BIM File
    application/x-tika-msoffice 452 KB
    452 KB
    IDP-Zone Addressable Zone Interface Module Fire Listing
    application/pdf 166.94 KB
    5/14/2023
    166.94 KB
    Sales Sheet
    Name
    Description
    File Size
    Date
    Size
    IntelliKnight System Sensor Device Sell Sheet
    application/pdf 266.36 KB
    6/23/2022
    266.36 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Isolator Load Rating Table Brochure
    application/pdf 38.09 KB
    8/9/2023
    38.09 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    SK-Monitor-2 Addressable Dual Input Monitor Module Manual
    application/pdf 348.5 KB
    5/8/2023
    348.5 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    SK-Monitor-2 Addressable Dual Input Monitor Module Data Sheet
    application/pdf 306.18 KB
    5/14/2023
    306.18 KB
    IntelliKnight System Sensor Device Specification Data Sheet
    application/pdf 266.36 KB
    5/14/2023
    266.36 KB
    Name
    Description
    File Size
    Date
    Size
    Isolator Load Rating Table Brochure
    application/pdf 38.09 KB
    8/9/2023
    38.09 KB
    SK-MONITOR-2 BIM File
    application/x-tika-msoffice 452 KB
    452 KB
    IDP-Zone Addressable Zone Interface Module Fire Listing
    application/pdf 166.94 KB
    5/14/2023
    166.94 KB
    IntelliKnight System Sensor Device Sell Sheet
    application/pdf 266.36 KB
    6/23/2022
    266.36 KB
    SK-Monitor-2 Addressable Dual Input Monitor Module Data Sheet
    application/pdf 306.18 KB
    5/14/2023
    306.18 KB
    IntelliKnight System Sensor Device Specification Data Sheet
    application/pdf 266.36 KB
    5/14/2023
    266.36 KB
    SK-Monitor-2 Addressable Dual Input Monitor Module Manual
    application/pdf 348.5 KB
    5/8/2023
    348.5 KB
    Name
    Description
    File Size
    Date
    Size
    SK-MONITOR-2 BIM File
    452 KB
    IDP-Zone Addressable Zone Interface Module Fire Listing
    166.94 KB
    5/14/2023
    IntelliKnight System Sensor Device Sell Sheet
    266.36 KB
    6/23/2022
    Isolator Load Rating Table Brochure
    38.09 KB
    8/9/2023
    SK-Monitor-2 Addressable Dual Input Monitor Module Manual
    348.5 KB
    5/8/2023
    SK-Monitor-2 Addressable Dual Input Monitor Module Data Sheet
    306.18 KB
    5/14/2023
    IntelliKnight System Sensor Device Specification Data Sheet
    266.36 KB
    5/14/2023