/content/hbtbt/ae/en/search-results.html

    monitor modules

    SWIFT Wireless Monitor Module - Farenhyt

    The SWIFT® wireless modules are intelligent addressable modules which provide secure, reliable communication to the Fire Alarm Control Panel (FACP) across a Class A mesh network.

    Overview

    The SWIFT® wireless modules are intelligent addressable modules which provide secure, reliable communication to the Fire Alarm Control Panel (FACP) across a Class A mesh network. The SWIFT monitor module is intended for use with a wireless gateway to interface with a device having contacts used to signal status conditions. It is designed to provide an interface to contact devices such as security contacts, waterfl ow switches, or pull stations. The input to the monitor module is non-latching and does not require a reset. The device has a panel controlled LED indicator. The monitor module must be within 3- feet of the monitored device when using fi eld wiring or 20 feet in nonmetallic conduit. WIDP Wireless monitor module use with the WIDP-WGI wireless gateway. Includes a special cover with a tamper magnet built in. Recommended for installation in a SMB500 box (ordered separately) rather than a metal backbox for best performance. Ships with 4 Panasonic CR123A or 4 Duracell DL123A batteries.

    Features & Benefits:
    • Wireless Installation
    • Class A mesh network
    • Addressable code wheels
    • Commercial applications
    • Complies with UL Standards for UL 864 and UL 268
    • Bi-directional communications
    • Complies with NFPA 72 Fire Alarm System requirements
    • SWIFT Tools also creates a useful graphic representation of the wireless network. It provides important system data and a visual perspective
    • SWIFT Tools makes the survey and installation faster and easier to complete; diagnostics simpler to understand and view
    • Wireless devices use (4) CR-123A lithium batteries for reliable, long lasting battery life. CR-123A batteries have a UL listed life of 2 years
    • Frequency hopping
    • SWIFT integrates with previously installed FACPs for a seamless, easy and cost-effective system addition
    Certifications:
    • UL Listed: S2424
    Specifications

    Others

    • Brand
      • Farenhyt
    • Product Type
      • Module

    Others

    • Brand
      • Farenhyt
    • Product Type
      • Module
    • Brand : Farenhyt
    • Product Type : Module