Monitor Modules
SWIFT® Wireless Monitor Module for Silent Knight
SWIFT® wireless monitor modules are used to monitor devices with mechanical contact actuation. They come with special covers that have built-in tamper magnets. For best performance use SWIFT® wireless monitor modules with SMB500-WH boxes.
SWIFT® wireless monitor modules are used to monitor devices with mechanical contact actuation. They come with special covers that have built-in tamper magnets. For best performance use SWIFT® wireless monitor modules with SMB500-WH boxes.
Features & Benefits:- Wireless installation
- Class A mesh network
- Addressable code wheels
- Suitable for commercial applications
- Frequency hopping
- Supports bi-directional communications
- UL Listed: S6173 & S6228
- CSFM: 7254-0559:0509, 7272-0559:0506
- FM Approved
- FCC ID: AUBWFSSD
Others
- Brand
- Silent Knight
Others
- Brand
- Silent Knight
- Brand : Silent Knight