/content/hbtbt/ae/en/search-results.html

    Monitor Modules

    WAM-MM SWIFT® Wireless Monitor Module

    WAM-MM SWIFT® wireless monitor modules are intended for use with a wireless gateway to interface with devices that use contacts to signal status conditions, such as security contacts, water flow switches, or pull stations.

    Overview

    WAM-MM SWIFT® wireless monitor modules are intended for use with a wireless gateway to interface with devices that use contacts to signal status conditions, such as security contacts, water flow switches, or pull stations. The input to the monitor modules is non-latching and does not require a reset. These devices have a panel-controlled LED indicator. The monitor modules must be within 3 feet of the monitored device when using field wiring, or 20 feet in non-metallic conduit. These devices also include a special cover with a built-in tamper magnet and require four CR-123A batteries (included).

    Features &- Benefits:
    • Wireless installation
    • Class A mesh network
    • Addressable code wheels
    • Commercial applications
    • Frequency hopping -
    • Bi-directional communications
    Certifications:
    • UL Listed: S1949- 864- 268
    • CSFM: 7300-1703:0181
    • FM Approved
    • FDFCC ID: AUBWFSMM
    Specifications

    Others

    • Brand
      • Gamewell-FCI

    Others

    • Brand
      • Gamewell-FCI
    • Brand : Gamewell-FCI