/content/hbtbt/ae/en/search-results.html

    Monitor Modules

    XP10-M Ten Input Monitor Module

    The Notifier XP10-M ten-input monitor module is an interface between a control panel and normally open contact devices in intelligent alarm systems such as manual call points, break glass alarms, or flow switches.

    Overview
    The Notifier XP10-M ten-input monitor module is an interface between a control panel and normally open contact devices in intelligent alarm systems such as manual call points, break glass alarms, or flow switches. The first address on the XP10-M is set from 01 to 150 and the remaining modules are automatically assigned to the next nine higher addresses. Provisions are included for disabling a maximum of two unused addresses. Each XP10-M module has panel-controlled green LED indicators. The panel can cause the LEDs to blink, latch on, or latch off.

     Features & Benefits: 
    • Ten addressable initiating device circuits
    • Removable 0.75mm2 to 1.5mm2 plug-in terminal blocks
    • Status indicators for each point
    • A maximum of 2 unused addresses may be disabled
    • Rotary address switches
    • FlashScan® or CLIP operation
    • Flexible mounting options
    • Mounting hardware included
    Certifications:
    • SAI Global Listing # SMK40640-2
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER
    Others
    Name
    Description
    File Size
    Date
    Size
    EOL -End of Line- RESISTOR VALUES Reference Guide
    application/pdf 52.28 KB
    1/8/2024
    52.28 KB
    AZM8 Module - Replacement Reference Guide
    application/pdf 499.21 KB
    1/8/2024
    499.21 KB
    NOTIFIER TECH TIP Reference Guide
    application/pdf 2.85 MB
    2.85 MB
    Ten Input Monitor Module Data Sheet
    application/pdf 668.98 KB
    1/8/2024
    668.98 KB
    Leaders in Life- Safety- Technology Catalogs
    application/pdf 9.8 MB
    1/8/2024
    9.8 MB
    XP6-R Datasheet
    application/pdf 356.92 KB
    8/25/2023
    356.92 KB
    XP10-M Datasheet
    application/pdf 668.98 KB
    8/25/2023
    668.98 KB
    XP6-MA Datasheet
    application/pdf 250.89 KB
    8/25/2023
    250.89 KB
    XP6-C6 Datasheet
    application/pdf 344.08 KB
    8/25/2023
    344.08 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    XP10-M(A) Data Sheet
    application/pdf 618.51 KB
    5/14/2023
    618.51 KB
    XP6-C(A) Data Sheet
    application/pdf 663.81 KB
    3/22/2023
    663.81 KB
    XP6-R Data Sheet
    application/pdf 357.01 KB
    3/22/2023
    357.01 KB
    XP6-MA(A) Data Sheet
    application/pdf 586.42 KB
    3/22/2023
    586.42 KB
    Name
    Description
    File Size
    Date
    Size
    XP10-M(A) Data Sheet
    application/pdf 618.51 KB
    5/14/2023
    618.51 KB
    EOL -End of Line- RESISTOR VALUES Reference Guide
    application/pdf 52.28 KB
    1/8/2024
    52.28 KB
    AZM8 Module - Replacement Reference Guide
    application/pdf 499.21 KB
    1/8/2024
    499.21 KB
    NOTIFIER TECH TIP Reference Guide
    application/pdf 2.85 MB
    2.85 MB
    Ten Input Monitor Module Data Sheet
    application/pdf 668.98 KB
    1/8/2024
    668.98 KB
    Leaders in Life- Safety- Technology Catalogs
    application/pdf 9.8 MB
    1/8/2024
    9.8 MB
    XP6-R Datasheet
    application/pdf 356.92 KB
    8/25/2023
    356.92 KB
    XP10-M Datasheet
    application/pdf 668.98 KB
    8/25/2023
    668.98 KB
    XP6-MA Datasheet
    application/pdf 250.89 KB
    8/25/2023
    250.89 KB
    XP6-C6 Datasheet
    application/pdf 344.08 KB
    8/25/2023
    344.08 KB
    XP6-C(A) Data Sheet
    application/pdf 663.81 KB
    3/22/2023
    663.81 KB
    XP6-R Data Sheet
    application/pdf 357.01 KB
    3/22/2023
    357.01 KB
    XP6-MA(A) Data Sheet
    application/pdf 586.42 KB
    3/22/2023
    586.42 KB
    Name
    Description
    File Size
    Date
    Size
    EOL -End of Line- RESISTOR VALUES Reference Guide
    52.28 KB
    1/8/2024
    AZM8 Module - Replacement Reference Guide
    499.21 KB
    1/8/2024
    NOTIFIER TECH TIP Reference Guide
    2.85 MB
    Ten Input Monitor Module Data Sheet
    668.98 KB
    1/8/2024
    Leaders in Life- Safety- Technology Catalogs
    9.8 MB
    1/8/2024
    XP6-R Datasheet
    356.92 KB
    8/25/2023
    XP10-M Datasheet
    668.98 KB
    8/25/2023
    XP6-MA Datasheet
    250.89 KB
    8/25/2023
    XP6-C6 Datasheet
    344.08 KB
    8/25/2023
    XP10-M(A) Data Sheet
    618.51 KB
    5/14/2023
    XP6-C(A) Data Sheet
    663.81 KB
    3/22/2023
    XP6-R Data Sheet
    357.01 KB
    3/22/2023
    XP6-MA(A) Data Sheet
    586.42 KB
    3/22/2023
    Product Number
    Part Number
    Description
    Add to list
    XP10-M
    Alarm Current 55mA, Temperature –10 to +55C, Humidity 10% to 93%, Wire Gauge 0.75mm2 to 1.5mm2