/content/hbtbt/ae/en/search-results.html

Relay Modules

2-way relay board for BMZ series NFS

2-way relay board for BMZ series NFS

Overview

Extends the BMZ by 2 potential-free changers, which are automatically controlled in the event of a collective fire and a collective fault of the BMZ

Specifications

Others

  • Brand
    • Morley-IAS
  • Product Type
    • Module Degrees Celsius

Others

  • Brand
    • Morley-IAS
  • Product Type
    • Module Degrees Celsius
  • Brand : Morley-IAS
  • Product Type : Module Degrees Celsius
Product Number
Image
SKU
Description
alt
020-713
Expansion Card, 65g, SK2 Connection, 30V DC1A Relay Contacts, 65mm Wx37mm Hx12mm D
Image
SKU
Description
alt
020-713
Expansion Card, 65g, SK2 Connection, 30V DC1A Relay Contacts, 65mm Wx37mm Hx12mm D