/content/hbtbt/ae/en/search-results.html

    Relay Modules

    300 Series Addressable Control Module

    Addressable Control Modules are responds to regular polls from the control panel and reports its type and status, including the open/normal/short status of its Notification Appliance Circuit (NAC).

    Overview

    Addressable Control Modules supervises Class B (Style Y) or Class A (Style Z) notification or control circuits. The LED blinks with each poll received. On command, it activates its internal relay. Upon code command from the panel, the Addressable Control Modules will disconnect the supervision and connect the external power supply in the proper polarity across the load device. The disconnection of the supervision provides a positive indication to the panel that the control relay actually turned ON. The external power supply is always relay isolated from the communication loop so that a trouble condition on the external power supply will never interfere with the rest of the system.

    Features & Benefits:
    • Built-in type identification automatically identifies these devices to the control panel
    • Internal circuitry and relay powered directly by two-wire SLC loop
    • LED blink may be deselected globally
    • High noise immunity
    • Wide viewing angle of LED
    • SEMS screws with clamping plates for wiring ease
    • Direct-dial entry of address 01– 159 for Flash Scan loops, 01 – 99 for CLIP mode loops
    • Speaker, and audible/visual applications may be wired for Class B or A (Style Y or Z)
    Certifications:
    • UL: S1570
    • ULC: S1570
    • FM Approved
    • CSFM: 7300-0554:131
    • MEA: 130-00-E
    • FDNY: COA
    Specifications

    Others

    • Brand
      • System Sensor

    Others

    • Brand
      • System Sensor
    • Brand : System Sensor
    Others
    Name
    Description
    File Size
    Date
    Size
    ISO-6 UL Listing
    application/pdf 175.39 KB
    5/14/2023
    175.39 KB
    Name
    Description
    File Size
    Date
    Size
    ISO-6 UL Listing
    application/pdf 175.39 KB
    5/14/2023
    175.39 KB
    Name
    Description
    File Size
    Date
    Size
    ISO-6 UL Listing
    175.39 KB
    5/14/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list