Relay Modules
300 Series Addressable Relay Module
Addressable Relay Modules provides the system with a dry-contact output for activating a variety of auxiliary devices, such as fans, dampers, control equipment, etc. They offer two Form-C dry contacts that switch together.
Addressable Relay Modules are allows the dry contact to be activated, either manually or through panel programming, on a select basis. They provides the system with a dry-contact output for activating a variety of auxiliary devices, They Utilizes the FlashScan Protocol. Flash Scan® is a communication protocol that greatly enhances the speed of communication between analogue intelligent devices. Intelligent devices communicate in a grouped fashion.
Features & Benefits:- Built-in type identification automatically identifies these devices to the control panel
- Internal circuitry and relay powered directly by two-wire SLC loop
- LED blink may be deselected globally
- High noise immunity
- Wide viewing angle of LED
- SEMS screws with clamping plates for wiring ease
- Direct-dial entry of address 01– 159 for Flash Scan loops, 01 – 99 for CLIP mode loops
- Speaker, and audible/visual applications may be wired for Class B or A (Style Y or Z)
- UL: S1570
- ULC: S1570
- FM Approved
- CSFM: 7300-0554:131
- MEA: 130-00-E
- FDNY: COA
Others
- Brand
- System Sensor
Others
- Brand
- System Sensor
- Brand : System Sensor