/content/hbtbt/ae/en/search-results.html

    Relay Modules

    500 Series Firephone Control Module

    Firephone Control Modules have the ability to differentiate between normal, off hook, and trouble conditions. They are used to connect a remote firefighter telephone to a centralized telephone console.

    Overview

    Firephone Control Modules uses one of 159 possible module addresses on a SLC loop. Wiring to individual telephone jacks and handsets is supervised, and status is reported to the panel as NORMAL, TROUBLE, or OFF HOOK. This modules have two pairs of output termination points available for fault-tolerant wiring (Style Z), and includes a panel-controlled LED indicator.

    Features & Benefits:
    • Supports two firefighter telephones in either NFPA Style Y or Style Z (Fault Tolerant) telephone circuits
    • Direct-dial entry of address 01– 159 for FlashScan®
    • Built-in type identification automatically identifies itself to the control panel
    • Internal circuitry and relay powered directly by two-wire SLC loop
    • Integral LED “blinks” green each time a communication is received from the control panel
    • LED blink may be deselected globally
    • High noise immunity (EMF/RFI)
    • Wide viewing angle of LED
    • SEMS screws with clamping plates for wiring ease
    Certifications:
    • UL Listed: S1570
    • ULC Listed: S1570
    • FM Approved
    • CSFM: 7165-0554:0149, 7165-0554:0153
    • FDNY: COA #6036, COA #6054
    Specifications

    Others

    • Brand
      • System Sensor

    Others

    • Brand
      • System Sensor
    • Brand : System Sensor
    Others
    Name
    Description
    File Size
    Date
    Size
    M500FP Firephone Control Module Installation Document
    application/pdf 892.18 KB
    6/1/2023
    892.18 KB
    M500FP Firephone Control Module
    application/pdf 892.18 KB
    5/8/2023
    892.18 KB
    ISO-6 UL Listing
    application/pdf 175.39 KB
    5/14/2023
    175.39 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Isolator Load Rating Table Brochure
    application/pdf 38.09 KB
    8/9/2023
    38.09 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    M500FP Firephone Control Module Installation Document
    application/pdf 537.39 KB
    5/8/2023
    537.39 KB
    Name
    Description
    File Size
    Date
    Size
    Isolator Load Rating Table Brochure
    application/pdf 38.09 KB
    8/9/2023
    38.09 KB
    M500FP Firephone Control Module Installation Document
    application/pdf 892.18 KB
    6/1/2023
    892.18 KB
    M500FP Firephone Control Module Installation Document
    application/pdf 537.39 KB
    5/8/2023
    537.39 KB
    M500FP Firephone Control Module
    application/pdf 892.18 KB
    5/8/2023
    892.18 KB
    ISO-6 UL Listing
    application/pdf 175.39 KB
    5/14/2023
    175.39 KB
    Name
    Description
    File Size
    Date
    Size
    M500FP Firephone Control Module Installation Document
    892.18 KB
    6/1/2023
    M500FP Firephone Control Module
    892.18 KB
    5/8/2023
    ISO-6 UL Listing
    175.39 KB
    5/14/2023
    Isolator Load Rating Table Brochure
    38.09 KB
    8/9/2023
    M500FP Firephone Control Module Installation Document
    537.39 KB
    5/8/2023