Relay Modules
ANN-RLY Relay Module
ANN-RLY relay modules provide 10 programmable Form C relays when used with compatible fire alarm control panels (FACPs).
ANN-RLY relay modules provide 10 programmable Form C relays when used with compatible fire alarm control panels (FACPs). & These modules may be mounted inside the FACP main circuit board chassis or in the battery area of the enclosure using an optional mounting bracket. ANN-RLY modules and FACPs communicate over a 2-wire serial interface employing the ANN-Bus communication format. An additional two wires are used for 24V DC power. A single 4-conductor unshielded cable may be used for both power and data communications. Up to eight ANN-Bus devices may be connected to the ANN-Bus of each FACP.
Features & Benefits:- Minimal programming
- Provides 10 programmable Form C relays with functions including alarm, trouble, supervisory, AC Loss, water flow delay, input zones and silenceable alarm
- May be powered by 24V DC from the host FACP or by remote power supply
- Up to eight ANN-Bus devices may be connected to the ANN-Bus of each FACP
- Listed to UL Standard 864, 9th Edition
- UL: S2424
- ULC
- FM Approved
- Fire Dept. of New York: #COA 6177
- CSFM: 7120-0075:0222
- MEA: 333-07-E
Others
- Product Type
- Relay Module
Others
- Product Type
- Relay Module
- Product Type : Relay Module
Others
Installation Instructions
Manuals and Guides
Data Sheet
Please Sign In to view part numbers available for purchase based on your account