Relay Modules
AOM-2RF Addressable Relay Control Module
The AOM-2RF Module is designed for installation in the signaling line circuit of any Gamewell-FCI analog addressable fire alarm control panel
The AOM-2RF Module is designed for installation in the signaling line circuit of any Gamewell-FCI analog addressable fire alarm control panel. The Gamewell-FCI Velociti® Series addressable output relay control module allows a Gamewell-FCI analog addressable fire alarm control panel to switch discrete relay contacts by code command. The relay provides two isolated sets of Form-C contacts which transfer simultaneously. Circuit connections to the relay contacts are not supervised by the module.
Features & Benefits:- Provides visual rotary, decimal switch addressing (01-159)
- Includes a bi-color LED that flashes green whenever the module is addressed, and lights steady red upon activation
- Designed as a compact size to allow easy installation
- Listed under UL Standard 864
- UL: S1913
- FM: 3023594
- FDNY: COA-219-02-E Vol. VI
- CSFM: 7300-1703:0102
- ISO 9001 Certification
Others
Sales Sheet
Brochure
Data Sheet
Catalog
Please Sign In to view part numbers available for purchase based on your account